Part Number: MCIMX535DVV1C
Mask Set: 3N78C or N78C
Application and Difference? Why is the same part number Mask Set different?
Hi @Tommy_Seven
Please refer to the PCN.
PRODUCT AND PROCESS CHANGE NOTIFICATION
Generic Copy
ISSUE DATE: |
01-Nov-2013 |
NOTIFICATION: |
15924 |
TITLE: |
I.MX53 Maskset Revision and Errata Fix |
EFFECTIVE DATE: |
30-Apr-2014 |
DEVICE(S)
MPN |
SCIMX534AVV8C |
SCIMX534AVV8CR2 |
SCIMX536AVV8C |
SCIMX536AVV8CR2 |
AFFECTED CHANGE CATEGORIES
Freescale is updating the maskset for the i.MX53; this mask revision improves LDO and SRTC functionality. Additionally, the i.MX53 product lines are being updated to meet Freescale’s marking standard with the latest maskset.
The maskset marking on the package will change from: N78C >> 3N78C
The final marking on the device will remain the same as an MC marked device.
The marking indicating the new revision will equal maskset 3N78C.
This revision will fix errata ENGcm12374 and ERR007080 as previously indicated in the latest errata documentation release rev4 currently on Freescale.com.
The updated errata can be found at Freescale.com:
http://www.freescale.com/webapp/sps/site/prod_summary.jsp?code=i.MX534&nodeId=018rH3ZrDR988D&fpsp=1&...
REASON FOR CHANGE
Freescale is implementing die level improvements in the LDO and SRTC functionality, which will eliminate two related errata. There is an accompanying update to device marking.
ANTICIPATED IMPACT OF PRODUCT CHANGE(FORM, FIT, FUNCTION, OR RELIABILITY)
Other than intended improvements to SRTC and LDO functionality and marking, there are no changes to form, fit, or function.
Freescale will consider specific conditions of acceptance of this change submitted within 30 days of receipt of this notice on a case by case basis. To request further data or inquire about the notification, please enter a Service Request.
For sample inquiries - please go to www.freescale.com
QUAL DATA AVAILABILITY DATE: 01-Nov-2013
QUALIFICATION STATUS: N/A
QUALIFICATION PLAN:
Please contact your Freescale sales or marketing representative for requested information.
RELIABILITY DATA SUMMARY:
Please contact your Freescale sales or marketing representative for requested information.
ELECTRICAL CHARACTERISTIC SUMMARY:
Please contact your Freescale sales or marketing representative for requested information.
CHANGED PART IDENTIFICATION:
Part numbers and ordering information for this change will be the following:
Old Part Number New part Number
SCIMX534AVV8C > SCIMX534AVV8C2
SCIMX534AVV8CR2 > SCIMX534AVV8C2R2
SCIMX536AVV8C > SCIMX536AVV8C2
SCIMX536AVV8CR2 > SCIMX536AVV8C2R2
SCIMX535DVV1C > SCIMX535DVV1C2
SAMPLE AVAILABILITY DATE: 23-Oct-2013
ATTACHMENT(S):
External attachment(s) for this notification can be viewed at:
15924_IMX53CE-1.pdf
15924_iMX53_Revision_Data.pdf
Best regards
Harvey