PMIC PF4210 + i.MX 8M Resources:
=========================================================================
Table 1. PF4210 Orderable part variations
Part number | Temperature | Package | Programming | Reference designs | Processor | DDR Memory |
PC32PF4210A0ES | 0 °C to 85 °C (for use in consumer applications) | 56 QFN 8x8 mm - 0.5 mm pitch WF-type QFN (wettable flank) | A0 (Non-programmed) | N/A
| -
|
|
PC32PF4210A1ES | A1 | MCIMX8M-SDB | i.MX 8M | SW2=1.1V | ||
PC32PF4210A2ES | A2 |
| SW2=1.2V | |||
PC32PF4210A3ES | A3 |
| SW2=1.35V | |||
PC34PF4210A0ES | −40 °C to 105 °C (for use in industrial applications) | 56 QFN 8x8 mm - 0.5 mm pitch WF-type QFN (wettable flank) | A0 (Non-programmed) | N/A | - |
|
PC34PF4210A1ES | A1 | MCIMX8M-SDB | i.MX 8M | SW2=1.1V | ||
PC34PF4210A2ES | A2 |
| SW2=1.2V | |||
PC34PF4210A3ES | A3 |
| SW2=1.35V |
===========================================================================================
The attachments:
No. | Attached File | Attached File Description |
---|---|---|
1 | PF4210 Datasheet Rev. 0.7.pdf | PF4210 Datasheet |
2 | MCIMX8M-EVK.7z | i.MX 8M + PF4210 EVK (MCIMX8M-EVK, SCH-29615_B2) Schematic, PCB layout, BOM. |
3 | PF4210 EVB |