Hi Team, we are able to bring-up the LVDS display on 5.15 kernel on imx8mp custom board, but when we are porting from 5.15 to 6.1 kernel LVDS display is not working.
Below are the panel modifcations added:
With the same below modfications display is working in 5.15 kernel. So need supoort to bringup the display.
drivers/gpu/drm/panel/panel-simple.c | 97 ++++++++++++++++++++++++++++
1 file changed, 97 insertions(+)
diff --git a/drivers/gpu/drm/panel/panel-simple.c b/drivers/gpu/drm/panel/panel-simple.c
index b73669808347..605dce99d1ab 100644
--- a/drivers/gpu/drm/panel/panel-simple.c
+++ b/drivers/gpu/drm/panel/panel-simple.c
@@ -2128,6 +2128,94 @@ static const struct panel_desc hitachi_tx23d38vm0caa = {
},
};
+static const struct display_timing auo_g156han04_0_timings = {
+ .pixelclock = { 141000000, 141000000, 141000000 },
+ .hactive = { 1920, 1920, 1920 },
+ .hfront_porch = { 60, 60, 60 },
+ .hback_porch = { 60, 60, 60 },
+ .hsync_len = { 64, 64, 64 },
+ .vactive = { 1080, 1080, 1080 },
+ .vfront_porch = { 12, 12, 12 },
+ .vback_porch = { 12, 12, 12 },
+ .vsync_len = { 12, 12, 12 },
+};
+
+static const struct panel_desc auo_g156han04_0 = {
+ .timings = &auo_g156han04_0_timings,
+ .num_timings = 1,
+ .bpc = 8,
+ .size = {
+ .width = 344,
+ .height = 194,
+ },
+ .delay = {
+ .prepare = 10,
+ .enable = 50,
+ .disable = 50,
+ .unprepare = 200,
+ },
+ .bus_format = MEDIA_BUS_FMT_RGB888_1X24,
+};
+
+static const struct display_timing lxd_m773a_timings = {
+ .pixelclock = { 60000000, 60000000, 60000000 },
+ .hactive = { 1024, 1024, 1024 },
+ .hfront_porch = { 40, 40, 40 },
+ .hback_porch = { 40, 40, 40 },
+ .hsync_len = { 20, 20, 20 },
+ .vactive = { 600, 600, 600 },
+ .vfront_porch = { 20, 20, 20 },
+ .vback_porch = { 20, 20, 20 },
+ .vsync_len = { 10, 10, 10 },
+};
+
+static const struct panel_desc lxd_m773a = {
+ .timings = &lxd_m773a_timings,
+ .num_timings = 1,
+ .bpc = 8,
+ .size = {
+ .width = 154,
+ .height = 85,
+ },
+ .delay = {
+ .prepare = 10,
+ .enable = 50,
+ .disable = 50,
+ .unprepare = 200,
+ },
+ .bus_format = MEDIA_BUS_FMT_RGB888_1X24,
+};
+
+static const struct display_timing lxd_m776a_timings = {
+ .pixelclock = { 60000000, 60000000, 60000000 },
+ .hactive = { 1024, 1024, 1024 },
+ .hfront_porch = { 40, 40, 40 },
+ .hback_porch = { 40, 40, 40 },
+ .hsync_len = { 20, 20, 20 },
+ .vactive = { 600, 600, 600 },
+ .vfront_porch = { 20, 20, 20 },
+ .vback_porch = { 20, 20, 20 },
+ .vsync_len = { 10, 10, 10 },
+};
+
+static const struct panel_desc lxd_m776a = {
+ .timings = &lxd_m776a_timings,
+ .num_timings = 1,
+ .bpc = 8,
+ .size = {
+ .width = 222,
+ .height = 125,
+ },
+ .delay = {
+ .prepare = 10,
+ .enable = 50,
+ .disable = 50,
+ .unprepare = 200,
+ },
+ .bus_format = MEDIA_BUS_FMT_RGB888_1X24,
+};
+
+
static const struct drm_display_mode innolux_at043tn24_mode = {
.clock = 9000,
.hdisplay = 480,
@@ -4201,6 +4289,15 @@ static const struct of_device_id platform_of_match[] = {
.compatible = "hit,tx23d38vm0caa",
.data = &hitachi_tx23d38vm0caa
}, {
+ .compatible = "lxd,m773a",
+ .data = &lxd_m773a,
+ }, {
+ .compatible = "lxd,m776a",
+ .data = &lxd_m776a,
+ }, {
+ .compatible = "auo,g156han04_0",
+ .data = &auo_g156han04_0,
+ }, {
.compatible = "innolux,at043tn24",
.data = &innolux_at043tn24,
}, {
--
2.34.1
Here is the DTS file used:
/ {
lvds0_panel {
status = "okay";
compatible = "lxd,m776a";
backlight = <&lvds_backlight>;
enable-gpios = <&gpio1 13 GPIO_ACTIVE_HIGH>;
port {
panel_lvds_in: endpoint {
remote-endpoint = <&lvds_out>;
};
};
};
lvds_backlight {
enable-gpios = <&gpio1 0 GPIO_ACTIVE_HIGH>;
};
// gpio3_IO23 on lec-imx8mp is display mux
reg_mipi_lvds_select: regulator-mipi-lvds {
compatible = "regulator-fixed";
regulator-name = "mipi_lvds_select_vbus";
pinctrl-names = "default";
pinctrl-0 = <&pinctrl_disp_select>;
regulator-min-microvolt = <1800000>;
regulator-max-microvolt = <1800000>;
gpio = <&gpio3 23 GPIO_ACTIVE_HIGH>;
enable-active-low;
regulator-always-on;
};
};
&ldb {
status = "okay";
//fsl,dual-channel;
lvds-channel@0 {
fsl,data-mapping = "spwg";
fsl,data-width = <24>;
status = "okay";
/delete-node/ port@1;
port@1 {
reg = <1>;
lvds_out: endpoint {
remote-endpoint = <&panel_lvds_in>;
};
};
};
};
&ldb_phy {
status = "okay";
};
&i2c3 {
touchscreen@41 {
compatible = "ilitek,ili251x";
pinctrl-names = "default";
pinctrl-0 = <&pinctrl_touch_en &pinctrl_touch_rst>;
reg = <0x41>;
interrupt-parent = <&gpio1>;
interrupts = <0 IRQ_TYPE_EDGE_FALLING>;
reset-gpios = <&gpio1 7 GPIO_ACTIVE_HIGH>;
touchscreen-inverted-x;
touchscreen-inverted-y;
};
};
@griffin.peterson@nxp.com, @JainthKumar.B@Carrier.com
已解决! 转到解答。
after adding the below flags in the panel_desc then display is working as expected
.bus_format = MEDIA_BUS_FMT_RGB888_1X7X4_SPWG,
.bus_flags = DRM_BUS_FLAG_DE_HIGH,
.connector_type = DRM_MODE_CONNECTOR_LVDS,
after adding the below flags in the panel_desc then display is working as expected
.bus_format = MEDIA_BUS_FMT_RGB888_1X7X4_SPWG,
.bus_flags = DRM_BUS_FLAG_DE_HIGH,
.connector_type = DRM_MODE_CONNECTOR_LVDS,
did you change any source code in the 5.15? did you just use the default lvds driver? as I known, current bsp couldn't support 60Mhz lvds display(single channel) as default, you need change the source code, if you change the 5.15 bsp, did you change corresponding to the 6.1?