MY-IMX6-CB200 Core Board
automotive, industrial, consumer level
Up to 64 GB EMMC
Consumer(-20°C..85°C), up to 1.2 GHz
Automotive(-40°C..105°C), AEC-Q100, up to 1 GHz
Industrial (-40°C..85°C), up to 800 MHz
Main Features:
OS Support:
hardware configuration
core board main model | CPU | memory capacity | storage capacity | boot mode | burning mode | other |
MY-IMX6-CB200 | i.MX 6QP | 1G / 2G | eMMC: 4G ~ 64G | SPI Flash | two bit dialing | standard configuration:memory 1G,storage 4G |
| i.MX 6Q | 1G / 2G | eMMC: 4G ~ 64G | SPI Flash | two bit dialing | standard configuration:memory 1G,storage 4G |
| i.MX 6U | 1G | eMMC: 4G ~ 64G | SPI Flash | two bit dialing | standard configuration:memory 1G,storage 4G |
| i.MX 6S | 512M / 1G | eMMC: 4G ~ 64G | SPI Flash | two bit dialing | standard configuration:memory 512M,storage 4G |
If you would like to know more about our products, please visit our website www.myzr.com.cn or email to enquiry@myzr.com.cn.