MY-IMX6-MB200 hardware introduction

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

MY-IMX6-MB200 hardware introduction

873 次查看
cherryzheng
Contributor II

overview of interfaces


front view

Myimx6 mb200 1.1.0.1.png

rear view

Myimx6 mb200 1.2.0.1.png

icon module

graphicinterface descriptionsilk screengraphicinterface descriptionsilk screen
118/24bit LVDS0J2420UART4_RS232P1
218/24bit RGBJ2321UART3_RS485J2
318/24bit LVDS1J2222MINI_PCIEJ6
410M/100M Ethernet-1P423UART2/3/4/5_TTLJ1
5EARJ2024GPIO/SD2J4
6MICJ1825SPI1/2J7
7HDMIJ1526SIM_CARDCON1
8PWR_SATAJ1227MIPI-CSIJ9
9MINIUSBJ1328CMOS_CSIJ14
10SATAJ1129CAN2J16
1110M/100M Ethernet-2P330CAN1J19
12USBHOSTJ831I2C1/2/3J21
13UART1_RS232P232GPS_ANTE4
14PWR_SwitchJ533GPSU15
15DC_5V_INJ334MINI_PCI_FPCJ26
16nRESETSW135SD3J25
17KEY1SW236WIFIU16
18KEY2SW337RTCU19
19KEY3SW438RTC_BatterBT1

interface function


18/24bit LVDS0

  silk screen:J24
  LVDS0 crystal liquid is 24 bit mode,compatible with 18bit mode,through which LVDS resistance screen panel and LVDS capacitor screen panel in different sizes and specifications produced by MYZR can be cnnected。LVDS0 interface block is build with connector imported,abandon the cheap drawer type produced domestically,which is opposite press type to ensure easier installation,better performance and connectivity 。
  definition of pin & signal as below:
Myimx6 mb200 2.1.0.1.png

pinsingnaldescription
J24-16SD1_DAT1/TOUCH_nEINT1GPIO control
J24-17NANDF_CS3GPIO control
J24-19DISP0_CONTRASTLVDS0 backlight adjustment
J24-21TOUCH_SCLII2C clock
J24-22TOUCH_SDAII2C data

18/24bit RGB

  silkscreen:J23
  RGB crystal liquid is 24bit mode,compatible to 18bit/16bit mode,through which RGB resistance screen panel and RGB capacitor screen panel in different sizes and specifications produced by MYZR can be cnnected,RGB interface block is build with connector imported,abandon the cheap drawer type produced domestically,which is opposite press type to ensure easier installation,better performance and connectivity。
  definition of pin & signal:
Myimx6 mb200 2.2.0.1.png

pin)signaldescription
J23-31SD1_DAT1/TOUCH_nEINT1GPIO control
J23-30NANDF_CS3GPIO control
J23-19DISP0_CONTRASTLVDS0 backlight adjustment
J23-32TOUCH_SCLI2C clock
J23-33TOUCH_SDAI2C data

18/24bit LVDS1

  silk screen:J22
  LVDS1 crystal liquid interface is the same as LVDS0 in terms of definition and connector model,users can connect crytal liquid in LVDS0 directly to LVDS1。
  definition of pin & signal:
Myimx6 mb200 2.3.0.1.png

pinsignaldescription
J22-16SD1_DAT1/TOUCH_nEINT1GPIO control
J22-17NANDF_CS3GPIO control
J22-19DISP0_CONTRASTLVDS0 backlight adjustment
J22-21TOUCH_SCLI2C clock
J22-22TOUCH_SDAI2C data

10M/100M Ethernet-1

silk scree:P4
interface property:100 - Mbps Ethernet standard interface

earphone output

silk screen:J20
interface property:audio signal output,3.5mm interface

microphone input

silk screen:J18
interface propoerty:audio signal input,3.5mm interface

HDMI

silkscreen:J5
interface property:HDMI-1.4 standard interface

SATA power supply)

silkscreen:J12
definition of pin & signal:

pinsignaldescription
J12-15VIN5V power input
J12-2GNDdigital
J12-3GNDdigital
J12-4NCunconnected

OTG

silkscreen:J5
interface property:USB ON-The-GO,for burn and write

SATA II

silkscreen:J11
interface property:3Gbps SATA II standard interface

10M/100M Ethernet-2

silkscreen:P3
interface property:100 - Mbps Ethernet standard interface

USB expansion

silkscreen:J8
interface property:USB1 expanded to dual USB,standard USB interface

debug uart

silkscreen:P2
interface property:3 thread standard RS232 port,for debug of sirial port
Myimx6 mb200 2.13.0.1.png

main power supply switch

silkscreen:J3
interface property:power supply switch
status property:—,close;O,off

main power supply switch

silkscreen:J4
interface property:
 
    jack with inside positive and outside negative
  voltage:5V
  current:2.5A及以上

reset

silkscreen:SW1
function:reset

wake up

silkscreen:SW2
interface property:sleeping wake up

volume up

silkscreen:SW3
interface property:volume control(volume up)

volume down

silkscreen:SW2
interface property:volume control(volume down)

RS-232 serial port

silkscreen:P1
interface property:UART4,3 thread standard RS232 port
Myimx6 mb200 2.20.0.1.png

RS-485 serial port

silkscreen:J2
interface property:UART3,RS-485 serial port
Myimx6 mb200 2.21.0.1.png

MINI-PCIE

silkscreen:J6
interface property:standard MINI-PCIE port

serial port expansion/TTL electrical level

silkscreen:J1
Myimx6 mb200 2.23.0.1.png

GPIO/SD2

silkscreen:J4
Myimx6 mb200 2.24.0.1.png

SPI expansion

silkscreen:J7
Myimx6 mb200 2.25.0.1.png

SIM cassette

silkscreen:CON1
interface property:standard SIM cassette

MIPI-CSI

silkscreen:J9
Myimx6 mb200 2.27.0.1.png

CMOS-CSI

silkscreen:J14
Myimx6 mb200 2.28.0.1.png

CAN2

silkscreen:J16
interface property:CAN2
Myimx6 mb200 2.29.0.1.png

CAN1

silkscreen:J19
interface property:CAN1
Myimx6 mb200 2.30.0.1.png

I2C expansion

silkscreen:J21
Myimx6 mb200 2.31.0.1.png

GPS antenna pedestal

silkscreen:E4
interface property:antenna pedestal

GPS

silkscreen:U15
module model:NEO-6M

MINI_PCIE_FPC

silkscreen:J26
note:can't be used with MINI_PCIE simultaneously,e.g can only choose one from the two。
Myimx6 mb200 2.34.0.1.png

SD3

silkscreen:J25
interface property:standard SD cassette
Myimx6 mb200 2.35.0.1.png

WIFI

silkscreen:U16
module model:UM12BS
Myimx6 mb200 2.36.0.1.png

RTC

silkscreen:U19
interface property:real clock for I2C communication
Myimx6 mb200 2.37.0.1.png

RTC_Batter

silkscreen):BT1

If you would like to know more about our products, please visit our website www.myzr-tech.com or email to enquiry@myzr.com.cn.

标签 (3)
标记 (1)
0 项奖励
回复
0 回复数