EK200 Front View
EK200 Rear View
MY-I.MX6 development board is a 4-layer mother board, strict EMC EMI design, high quality, stable and reliable, easy secondary development, convenient for customers to quickly develop their own products.
Graphic | Interface description | Silkscreen |
| Graphic | Interface description | Silk screen |
1 | 18/24bit LVDS0 | J11 | 19 | RTC_Licell | BT1 | |
2 | 18/24bit RGB | J15 | 20 | UART5/TTL | J16 | |
3 | 18/24bit LVDS1 | J19 | 21 | UART4/TTL | J14 | |
4 | 10M/100M Ethernet | P1 | 22 | GPIO | J13 | |
5 | Audio | J26 | 23 | UART3/TTL | J12 | |
6 | HDMI | J23 | 24 | UART2/TTL | J10 | |
7 | USBOTG | J25 | 25 | SPI2 | J9 | |
8 | PWR_SATA | J27 | 26 | SPI1 | J8 | |
9 | SATA | J20 | 27 | MIPI_CSI | J7 | |
10 | USBHOST | J21 | 28 | CMOS_CSI | J6 | |
11 | UART1/RS232 | P2 | 29 | CAN2 | J5 | |
12 | PWR_Switch | J24 | 30 | CAN1 | J4 | |
13 | DC_5V_IN | J22 | 31 | I2C3 | J3 | |
14 | nRESET | SW4 | 32 | I2C2 | J2 | |
15 | KEY1 | SW3 | 33 | I2C1 | J1 | |
16 | KEY2 | SW2 | 34 | SD3 | J18 | |
17 | KEY3 | SW1 | 35 | WIFI | U8 | |
18 | SD2 | J18 | 36 | PCIE | J29 |
Silk screen:J24
LVDS0 crystal liquid is 24 bit mode,compatible with 18bit mode,through which LVDS resistance screen panel and LVDS capacitor screen panel in different sizes and specifications produced by MYZR can be cnnected。LVDS0 interface block is build with connector imported,abandon the cheap drawer type produced domestically,which is opposite press type to ensure easier installation,better performance and connectivity 。
definition of pin & signal as below:
(pin) | (singnal) | (description) |
---|---|---|
J24-16 | SD1_DAT1/TOUCH_nEINT1 | (GPIO control) |
J24-17 | NANDF_CS3 | (GPIO control) |
J24-19 | DISP0_CONTRAST | (LVDS0 backlight adjustment) |
J24-21 | TOUCH_SCL | (I2C clock) |
J24-22 | TOUCH_SDA | (I2C data) |
18/24bit RGB
silkscreen:J23
RGB crystal liquid is 24bit mode,compatible to 18bit/16bit mode,through which RGB resistance screen panel and RGB capacitor screen panel in different sizes and specifications produced by MYZR can be cnnected,RGB interface block is build with connector imported,abandon the cheap drawer type produced domestically,which is opposite press type to ensure easier installation,better performance and connectivity。
definition of pin & signal:
(pin) | (signal) | (description) |
---|---|---|
J23-31 | SD1_DAT1/TOUCH_nEINT1 | (GPIO control) |
J23-30 | NANDF_CS3 | (GPIO control) |
J23-19 | DISP0_CONTRAST | (LVDS0 backlight adjustment) |
J23-32 | TOUCH_SCL | (I2C clock) |
J23-33 | TOUCH_SDA | (I2C data) |
silk screen:J22
LVDS1 crystal liquid interface is the same as LVDS0 in terms of definition and connector model,users can connect crytal liquid in LVDS0 directly to LVDS1。
definition of pin & signal:
(pin) | (signal) | (description) |
---|---|---|
J22-16 | SD1_DAT1/TOUCH_nEINT1 | (GPIO control) |
J22-17 | NANDF_CS3 | (GPIO control) |
J22-19 | DISP0_CONTRAST | (LVDS0 backlight adjustment) |
J22-21 | TOUCH_SCL | (I2C clock) |
J22-22 | TOUCH_SDA | (I2C data) |
silk screen:P4
interface property:100 - Mbps Ethernet standard interface
silk screen:J20
interface property:audio signal output,3.5mm interface
silk screen:J18
interface propoerty:audio signal input,3.5mm interface
silkscreen:J5
interface property:HDMI-1.4 standard interface
silkscreen:J12
definition of pin & signal:
(pin) | (signal) | (description) |
---|---|---|
J12-1 | 5VIN | (5V power input) |
J12-2 | GND | (digital) |
J12-3 | GND | (digital) |
J12-4 | NC | (unconnected) |
silkscreen:J5
interface property:USB ON-The-GO,for burn and write
silkscreen:J11
interface property:3Gbps SATA II standard interface
silkscreen:P3
interface property:100 - Mbps Ethernet standard interface
silkscreen:J8
interface property:USB1 expanded to dual USB,standard USB interface
silkscreen):P2
interface property:3 thread standard RS232 port,for debug of sirial port
silkscreen:J3
interface property:power supply switch
status property:—,close;O,off
silkscreen:J4
interface property:
jack with inside positive and outside negative
voltage:5V
current:2.5A or a
silkscreen:SW1
function:reset
silkscreen:SW2
interface property:sleeping wake up
silkscreen:SW3
interface property:volume control(volume up)
silkscreen:SW2
interface property:volume control(volume down)
silkscreen:P1
interface property:UART4,3 thread standard RS232 port
silkscreen:J2
interface property:UART3,RS-485 serial port
silkscreen:J6
interface property:standard MINI-PCIE port
silkscreen:CON1
interface property:standard SIM cassette
silkscreen:J16
interface property:CAN2
silkscreen:J19
interface property:CAN1
silkscreen:E4
interface property:antenna pedestal
silkscreen:U15
module model:NEO-6M
silkscreen:J26
note:can't be used with MINI_PCIE simultaneously,e.g can only choose one from the two。
silkscreen:J25
interface property:standard SD cassette
silkscreen:U16
module model:UM12BS
silkscreen:U19
interface property:real clock for I2C communication
silkscreen:BT1
If you would like to know more our product, please visit www.myzr-tech.com or email to enquiry@myzr.com.cn.