MY-I.MX6-EK200 development board datasheet

cancel
Showing results for 
Search instead for 
Did you mean: 

MY-I.MX6-EK200 development board datasheet

367 Views
cherryzheng
Contributor II

EK200 Front View

EK200 Front View.png

EK200 Rear View

EK200 Rear View.png

MY-I.MX6 development board is a 4-layer mother board, strict EMC EMI design, high quality, stable and reliable, easy secondary development, convenient for customers to quickly develop their own products.

图片1.png

Icon module

Graphic

Interface description

Silkscreen

 

Graphic

Interface description

Silk screen

1

18/24bit LVDS0

J11

19

RTC_Licell

BT1

2

18/24bit RGB

J15

20

UART5/TTL

J16

3

18/24bit LVDS1

J19

21

UART4/TTL

J14

4

10M/100M Ethernet

P1

22

GPIO

J13

5

Audio

J26

23

UART3/TTL

J12

6

HDMI

J23

24

UART2/TTL

J10

7

USBOTG

J25

25

SPI2

J9

8

PWR_SATA

J27

26

SPI1

J8

9

SATA

J20

27

MIPI_CSI

J7

10

USBHOST

J21

28

CMOS_CSI

J6

11

UART1/RS232

P2

29

CAN2

J5

12

PWR_Switch

J24

30

CAN1

J4

13

DC_5V_IN

J22

31

I2C3

J3

14

nRESET

SW4

32

I2C2

J2

15

KEY1

SW3

33

I2C1

J1

16

KEY2

SW2

34

SD3

J18

17

KEY3

SW1

35

WIFI

U8

18

SD2

J18

36

PCIE

J29

18/24bit LVDS0

  Silk screen:J24
  LVDS0 crystal liquid is 24 bit mode,compatible with 18bit mode,through which LVDS resistance screen panel and LVDS capacitor screen panel in different sizes and specifications produced by MYZR can be cnnected。LVDS0 interface block is build with connector imported,abandon the cheap drawer type produced domestically,which is opposite press type to ensure easier installation,better performance and connectivity 。
  definition of pin & signal as below:
Myimx6 mb200 2.1.0.1.png

(pin)(singnal)(description)
J24-16SD1_DAT1/TOUCH_nEINT1(GPIO control)
J24-17NANDF_CS3(GPIO control)
J24-19DISP0_CONTRAST(LVDS0 backlight adjustment)
J24-21TOUCH_SCL(I2C clock)
J24-22TOUCH_SDA(I2C data)

18/24bit RGB

  silkscreen:J23
  RGB crystal liquid is 24bit mode,compatible to 18bit/16bit mode,through which RGB resistance screen panel and RGB capacitor screen panel in different sizes and specifications produced by MYZR can be cnnected,RGB interface block is build with connector imported,abandon the cheap drawer type produced domestically,which is opposite press type to ensure easier installation,better performance and connectivity。
  definition of pin & signal:
Myimx6 mb200 2.2.0.1.png

(pin)(signal)(description)
J23-31SD1_DAT1/TOUCH_nEINT1(GPIO control)
J23-30NANDF_CS3(GPIO control)
J23-19DISP0_CONTRAST(LVDS0 backlight adjustment)
J23-32TOUCH_SCL(I2C clock)
J23-33TOUCH_SDA(I2C data)

18/24bit LVDS1

 silk screen:J22
  LVDS1 crystal liquid interface is the same as LVDS0 in terms of definition and connector model,users can connect crytal liquid in LVDS0 directly to LVDS1。
  definition of pin & signal:
Myimx6 mb200 2.3.0.1.png

(pin)(signal)(description)
J22-16SD1_DAT1/TOUCH_nEINT1(GPIO control)
J22-17NANDF_CS3(GPIO control)
J22-19DISP0_CONTRAST(LVDS0 backlight adjustment)
J22-21TOUCH_SCL(I2C clock)
J22-22TOUCH_SDA(I2C data)

10M/100M Ethernet-1

silk screen:P4
interface property:100 - Mbps Ethernet standard interface

earphone output

silk screen:J20
interface property:audio signal output,3.5mm interface

microphone input

silk screen:J18
interface propoerty:audio signal input,3.5mm interface

HDMI

silkscreen:J5
interface property:HDMI-1.4 standard interface

SATA power supply

silkscreen:J12
definition of pin & signal:

(pin)(signal)(description)
J12-15VIN(5V power input)
J12-2GND(digital)
J12-3GND(digital)
J12-4NC(unconnected)

OTG

silkscreen:J5
interface property:USB ON-The-GO,for burn and write

SATA II

silkscreen:J11
interface property:3Gbps SATA II standard interface

10M/100M Ethernet-2

silkscreen:P3
interface property:100 - Mbps Ethernet standard interface

USB expansion

silkscreen:J8
interface property:USB1 expanded to dual USB,standard USB interface

debug uart

silkscreen):P2
interface property:3 thread standard RS232 port,for debug of sirial port
Myimx6 mb200 2.13.0.1.png

main power supply switch

silkscreen:J3
interface property:power supply switch
status property:—,close;O,off

main power supply switch

silkscreen:J4
interface property:
    jack with inside positive and outside negative
 voltage:5V
current:2.5A or a

reset

silkscreen:SW1
function:reset

wake up

silkscreen:SW2
interface property:sleeping wake up

volume up

silkscreen:SW3
interface property:volume control(volume up)

volume down

silkscreen:SW2
interface property:volume control(volume down)

RS-232 serial port

silkscreen:P1
interface property:UART4,3 thread standard RS232 port
Myimx6 mb200 2.20.0.1.png

RS-485 serial port

silkscreen:J2
interface property:UART3,RS-485 serial port
Myimx6 mb200 2.21.0.1.png

MINI-PCIE

silkscreen:J6
interface property:standard MINI-PCIE port

serial port expansion/TTL electrical level

silkscreen:J1
Myimx6 mb200 2.23.0.1.png

GPIO/SD2

silkscreen:J4
Myimx6 mb200 2.24.0.1.png

SPI expansion

silkscreen:J7
Myimx6 mb200 2.25.0.1.png

SIM cassette

silkscreen:CON1
interface property:standard SIM cassette

MIPI-CSI

silkscreen:J9
Myimx6 mb200 2.27.0.1.png

CMOS-CSI

silkscreen:J14
Myimx6 mb200 2.28.0.1.png

CAN2

silkscreen:J16
interface property:CAN2
Myimx6 mb200 2.29.0.1.png

CAN1

silkscreen:J19
interface property:CAN1
Myimx6 mb200 2.30.0.1.png

I2C expansion

silkscreen:J21
Myimx6 mb200 2.31.0.1.png

GPS antenna pedestal

silkscreen:E4
interface property:antenna pedestal

GPS

silkscreen:U15
module model:NEO-6M

MINI_PCIE_FPC

silkscreen:J26
note:can't be used with MINI_PCIE simultaneously,e.g can only choose one from the two。
Myimx6 mb200 2.34.0.1.png

SD3

silkscreen:J25
interface property:standard SD cassette
Myimx6 mb200 2.35.0.1.png

WIFI

silkscreen:U16
module model:UM12BS
Myimx6 mb200 2.36.0.1.png

RTC

silkscreen:U19
interface property:real clock for I2C communication
Myimx6 mb200 2.37.0.1.png

RTC_Batter

silkscreen:BT1

 

If you would like to know more our product, please visit www.myzr-tech.com or email to enquiry@myzr.com.cn

Labels (1)
0 Kudos
0 Replies