Hi Team, we are able to bring-up the LVDS display on 5.15 kernel, but when we are porting from 5.15 to 6.1 LVDS display is not working.
Below are the panel modifcations added:
With the same below modfications display is working in 5.15 kernel. So need supoort to bringup the display.
drivers/gpu/drm/panel/panel-simple.c | 97 ++++++++++++++++++++++++++++
1 file changed, 97 insertions(+)
diff --git a/drivers/gpu/drm/panel/panel-simple.c b/drivers/gpu/drm/panel/panel-simple.c
index b73669808347..605dce99d1ab 100644
--- a/drivers/gpu/drm/panel/panel-simple.c
+++ b/drivers/gpu/drm/panel/panel-simple.c
@@ -2128,6 +2128,94 @@ static const struct panel_desc hitachi_tx23d38vm0caa = {
},
};
+static const struct display_timing auo_g156han04_0_timings = {
+ .pixelclock = { 141000000, 141000000, 141000000 },
+ .hactive = { 1920, 1920, 1920 },
+ .hfront_porch = { 60, 60, 60 },
+ .hback_porch = { 60, 60, 60 },
+ .hsync_len = { 64, 64, 64 },
+ .vactive = { 1080, 1080, 1080 },
+ .vfront_porch = { 12, 12, 12 },
+ .vback_porch = { 12, 12, 12 },
+ .vsync_len = { 12, 12, 12 },
+};
+
+static const struct panel_desc auo_g156han04_0 = {
+ .timings = &auo_g156han04_0_timings,
+ .num_timings = 1,
+ .bpc = 8,
+ .size = {
+ .width = 344,
+ .height = 194,
+ },
+ .delay = {
+ .prepare = 10,
+ .enable = 50,
+ .disable = 50,
+ .unprepare = 200,
+ },
+ .bus_format = MEDIA_BUS_FMT_RGB888_1X24,
+};
+
+static const struct display_timing lxd_m773a_timings = {
+ .pixelclock = { 60000000, 60000000, 60000000 },
+ .hactive = { 1024, 1024, 1024 },
+ .hfront_porch = { 40, 40, 40 },
+ .hback_porch = { 40, 40, 40 },
+ .hsync_len = { 20, 20, 20 },
+ .vactive = { 600, 600, 600 },
+ .vfront_porch = { 20, 20, 20 },
+ .vback_porch = { 20, 20, 20 },
+ .vsync_len = { 10, 10, 10 },
+};
+
+static const struct panel_desc lxd_m773a = {
+ .timings = &lxd_m773a_timings,
+ .num_timings = 1,
+ .bpc = 8,
+ .size = {
+ .width = 154,
+ .height = 85,
+ },
+ .delay = {
+ .prepare = 10,
+ .enable = 50,
+ .disable = 50,
+ .unprepare = 200,
+ },
+ .bus_format = MEDIA_BUS_FMT_RGB888_1X24,
+};
+
+static const struct display_timing lxd_m776a_timings = {
+ .pixelclock = { 60000000, 60000000, 60000000 },
+ .hactive = { 1024, 1024, 1024 },
+ .hfront_porch = { 40, 40, 40 },
+ .hback_porch = { 40, 40, 40 },
+ .hsync_len = { 20, 20, 20 },
+ .vactive = { 600, 600, 600 },
+ .vfront_porch = { 20, 20, 20 },
+ .vback_porch = { 20, 20, 20 },
+ .vsync_len = { 10, 10, 10 },
+};
+
+static const struct panel_desc lxd_m776a = {
+ .timings = &lxd_m776a_timings,
+ .num_timings = 1,
+ .bpc = 8,
+ .size = {
+ .width = 222,
+ .height = 125,
+ },
+ .delay = {
+ .prepare = 10,
+ .enable = 50,
+ .disable = 50,
+ .unprepare = 200,
+ },
+ .bus_format = MEDIA_BUS_FMT_RGB888_1X24,
+};
+
+
static const struct drm_display_mode innolux_at043tn24_mode = {
.clock = 9000,
.hdisplay = 480,
@@ -4201,6 +4289,15 @@ static const struct of_device_id platform_of_match[] = {
.compatible = "hit,tx23d38vm0caa",
.data = &hitachi_tx23d38vm0caa
}, {
+ .compatible = "lxd,m773a",
+ .data = &lxd_m773a,
+ }, {
+ .compatible = "lxd,m776a",
+ .data = &lxd_m776a,
+ }, {
+ .compatible = "auo,g156han04_0",
+ .data = &auo_g156han04_0,
+ }, {
.compatible = "innolux,at043tn24",
.data = &innolux_at043tn24,
}, {
--
2.34.1
Here is the DTS file used:
/ {
lvds0_panel {
status = "okay";
compatible = "lxd,m776a";
backlight = <&lvds_backlight>;
enable-gpios = <&gpio1 13 GPIO_ACTIVE_HIGH>;
port {
panel_lvds_in: endpoint {
remote-endpoint = <&lvds_out>;
};
};
};
lvds_backlight {
enable-gpios = <&gpio1 0 GPIO_ACTIVE_HIGH>;
};
// gpio3_IO23 on lec-imx8mp is display mux
reg_mipi_lvds_select: regulator-mipi-lvds {
compatible = "regulator-fixed";
regulator-name = "mipi_lvds_select_vbus";
pinctrl-names = "default";
pinctrl-0 = <&pinctrl_disp_select>;
regulator-min-microvolt = <1800000>;
regulator-max-microvolt = <1800000>;
gpio = <&gpio3 23 GPIO_ACTIVE_HIGH>;
enable-active-low;
regulator-always-on;
};
};
&ldb {
status = "okay";
//fsl,dual-channel;
lvds-channel@0 {
fsl,data-mapping = "spwg";
fsl,data-width = <24>;
status = "okay";
/delete-node/ port@1;
port@1 {
reg = <1>;
lvds_out: endpoint {
remote-endpoint = <&panel_lvds_in>;
};
};
};
};
&ldb_phy {
status = "okay";
};
&i2c3 {
touchscreen@41 {
compatible = "ilitek,ili251x";
pinctrl-names = "default";
pinctrl-0 = <&pinctrl_touch_en &pinctrl_touch_rst>;
reg = <0x41>;
interrupt-parent = <&gpio1>;
interrupts = <0 IRQ_TYPE_EDGE_FALLING>;
reset-gpios = <&gpio1 7 GPIO_ACTIVE_HIGH>;
touchscreen-inverted-x;
touchscreen-inverted-y;
};
};