我目前使用IMX6ULL开发板进行裸机开发,首先我使用JTAG在线调试下载,能把代码烧写到RAM中调试。我使用JTAG把代码下载到QSPI FLASH中时无法启动。后来我参考《Getting Started with MCUXpresso
SDK for i.MX 6ULL Derivatives》使用MFGTool烧写代码,结果烧写不进去,看log提示一直在reset。
//MFG 界面
//串口打印log
U-Boot 2016.03-imx_v2016.03_4.1.15_2.0.0_ga+g0ec2a01 (Sep 16 2016 - 18:37:48 -0500)
CPU: Freescale i.MX6ULL rev1.0 at 396MHz
CPU: Commercial temperature grade (0C to 95C) at 45C
Reset cause: POR
Board: MX6ULL 14x14 EVK
I2C: ready
DRAM: 512 MiB
MMC:
U-Boot 2016.03-imx_v2016.03_4.1.15_2.0.0_ga+g0ec2a01 (Sep 16 2016 - 18:37:48 -0500)
CPU: Freescale i.MX6ULL rev1.0 at 396MHz
CPU: Commercial temperature grade (0C to 95C) at 46C
Reset cause: POR
Board: MX6ULL 14x14 EVK
I2C: ready
DRAM: 512 MiB
MMC:
U-Boot 2016.03-imx_v2016.03_4.1.15_2.0.0_ga+g0ec2a01 (Sep 16 2016 - 18:37:48 -0500)
CPU: Freescale i.MX6ULL rev1.0 at 396MHz
CPU: Commercial temperature grade (0C to 95C) at 46C
Reset cause: POR
Board: MX6ULL 14x14 EVK
I2C: ready
DRAM: 512 MiB
MMC:
U-Boot 2016.03-imx_v2016.03_4.1.15_2.0.0_ga+g0ec2a01 (Sep 16 2016 - 18:37:48 -0500)
CPU: Freescale i.MX6ULL rev1.0 at 396MHz
CPU: Commercial temperature grade (0C to 95C) at 45C
Reset cause: POR
Board: MX6ULL 14x14 EVK
I2C: ready
DRAM: 512 MiB
MMC:
U-Boot 2016.03-imx_v2016.03_4.1.15_2.0.0_ga+g0ec2a01 (Sep 16 2016 - 18:37:48 -0500)
CPU: Freescale i.MX6ULL rev1.0 at 396MHz
CPU: Commercial temperature grade (0C to 95C) at 45C
Reset cause: POR
Board: MX6ULL 14x14 EVK
I2C: ready
DRAM: 512 MiB
MMC:
我刚开始玩IMX6ULL裸机开发,请各位大神多多帮忙!