I'm working on a MarS Board and want to know how to customize MFGtool to flash for Linux.
Add Mfgtool configuration in Linux:
1) CONFIG_FSL_UTP=y
2) initramfs support
3) CONFIG_WATCHDOG=y
CONFIG_SOFT_WATCHDOG=y
compiled the kernel and pleased uImage in profiles/mx6q linux update/osfirmware.
by using mgf tool i flashed to MarS board and getting error at time of flashing.
please share MFF configurations if any??
please find the logs bellow.
**************************************************************************************************************
Hit any key to stop autoboot: 0
## Booting kernel from Legacy Image at 10800000 ...
Image Name: Linux-3.0.35-02887-g731b440-dirt
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 8649196 Bytes = 8.2 MB
Load Address: 10008000
Entry Point: 10008000
Verifying Checksum ... Bad Data CRC
ERROR: can't get kernel image!
MX6Q SABRELITE-MFG U-Boot >
U-Boot 2009.08 (Dec 12 2012 - 12:06:05)
CPU: Freescale i.MX 6 family 0.0V at 792 MHz
Temperature: 44 C, calibration data 0x5504be69
mx6q pll1: 792MHz
mx6q pll2: 528MHz
mx6q pll3: 480MHz
mx6q pll8: 50MHz
ipg clock : 66000000Hz
ipg per clock : 66000000Hz
uart clock : 80000000Hz
cspi clock : 60000000Hz
ahb clock : 132000000Hz
axi clock : 264000000Hz
emi_slow clock: 29333333Hz
ddr clock : 528000000Hz
usdhc1 clock : 200000000Hz
usdhc2 clock : 200000000Hz
usdhc3 clock : 200000000Hz
usdhc4 clock : 200000000Hz
nfc clock : 24000000Hz
Board: MX6Q-SABRELITE:[ POR]
Boot Device: I2C
I2C: ready
DRAM: 1 GB
MMC: FSL_USDHC: 0,FSL_USDHC: 1
Using default environment
In: serial
Out: serial
Err: serial
Net: got MAC address from IIM: 00:00:00:00:00:00
FEC0 [PRIME]
Hit any key to stop autoboot: 0
## Booting kernel from Legacy Image at 10800000 ...
Image Name: Linux-3.0.35-02887-g731b440-dirt
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 3929484 Bytes = 3.7 MB
Load Address: 10008000
Entry Point: 10008000
Verifying Checksum ... OK
## Loading init Ramdisk from Legacy Image at 10c00000 ...
Image Name: uboot initramfs rootfs
Image Type: ARM Linux RAMDisk Image (gzip compressed)
Data Size: 4737975 Bytes = 4.5 MB
Load Address: 00000000
Entry Point: 00000000
Verifying Checksum ... OK
Loading Kernel Image ... OK
OK
Starting kernel ...
Uncompressing Linux... done, booting the kernel.
Linux version 3.0.35-02887-g731b440-dirty (root@nand-test) (gcc version 4.6.2 20110630 (prerelease) (Freescale MAD -- Linaro 2011.07 -- Built at 2011/08/10 09:20) ) #2 SMP PREEMPT Thu May 19 12:27:21 IST
2016
CPU: ARMv7 Processor [412fc09a] revision 10 (ARMv7), cr=10c53c7d
CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache
Machine: Freescale i.MX 6Quad Sabre-Lite Board
Memory policy: ECC disabled, Data cache writealloc
CPU identified as i.MX6Q, silicon rev 1.2
PERCPU: Embedded 7 pages/cpu @8c008000 s5440 r8192 d15040 u32768
Built 1 zonelists in Zone order, mobility grouping on. Total pages: 227328
Kernel command line: console=ttymxc1,115200 rdinit=/linuxrc
PID hash table entries: 4096 (order: 2, 16384 bytes)
Dentry cache hash table entries: 131072 (order: 7, 524288 bytes)
Inode-cache hash table entries: 65536 (order: 6, 262144 bytes)
Memory: 640MB 256MB = 896MB total
Memory: 892116k/892116k available, 156460k reserved, 0K highmem
Virtual kernel memory layout:
vector : 0xffff0000 - 0xffff1000 ( 4 kB)
fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
DMA : 0xf4600000 - 0xffe00000 ( 184 MB)
vmalloc : 0xc0800000 - 0xf2000000 ( 792 MB)
lowmem : 0x80000000 - 0xc0000000 (1024 MB)
pkmap : 0x7fe00000 - 0x80000000 ( 2 MB)
modules : 0x7f000000 - 0x7fe00000 ( 14 MB)
.init : 0x80008000 - 0x8003e000 ( 216 kB)
.text : 0x8003e000 - 0x80aa8114 (10665 kB)
.data : 0x80aaa000 - 0x80b1a660 ( 450 kB)
.bss : 0x80b1a684 - 0x80b6880c ( 313 kB)
SLUB: Genslabs=13, HWalign=32, Order=0-3, MinObjects=0, CPUs=2, Nodes=1
Preemptible hierarchical RCU implementation.
NR_IRQS:624
MXC GPIO hardware
sched_clock: 32 bits at 3000kHz, resolution 333ns, wraps every 1431655ms
arm_max_freq=1GHz
MXC_Early serial console at MMIO 0x21e8000 (options '115200')
bootconsole [ttymxc1] enabled
Console: colour dummy device 80x30
Calibrating delay loop... 1581.05 BogoMIPS (lpj=7905280)
pid_max: default: 32768 minimum: 301
Mount-cache hash table entries: 512
CPU: Testing write buffer coherency: ok
hw perfevents: enabled with ARMv7 Cortex-A9 PMU driver, 7 counters available
CPU1: Booted secondary processor
Brought up 2 CPUs
SMP: Total of 2 processors activated (3162.11 BogoMIPS).
print_constraints: dummy:
NET: Registered protocol family 16
print_constraints: vddpu: 725 <--> 1300 mV at 1150 mV fast normal
print_constraints: vddcore: 725 <--> 1300 mV at 1150 mV fast normal
print_constraints: vddsoc: 725 <--> 1300 mV at 1200 mV fast normal
print_constraints: vdd2p5: 2000 <--> 2775 mV at 2400 mV fast normal
print_constraints: vdd1p1: 800 <--> 1400 mV at 1100 mV fast normal
print_constraints: vdd3p0: 2625 <--> 3400 mV at 3000 mV fast normal
hw-breakpoint: found 6 breakpoint and 1 watchpoint registers.
hw-breakpoint: 1 breakpoint(s) reserved for watchpoint single-step.
hw-breakpoint: maximum watchpoint size is 4 bytes.
L310 cache controller enabled
l2x0: 16 ways, CACHE_ID 0x410000c7, AUX_CTRL 0x02070000, Cache size: 1048576 B
bio: create slab <bio-0> at 0
mxs-dma mxs-dma-apbh: initialized
print_constraints: VDDA: 2500 mV
print_constraints: VDDIO: 3300 mV
machine_constraints_voltage: VDDD: unsupportable voltage constraints
reg-fixed-voltage reg-fixed-voltage.2: Failed to register regulator: -22
reg-fixed-voltage: probe of reg-fixed-voltage.2 failed with error -22
print_constraints: vmmc: 3300 mV
SCSI subsystem initialized
spi_imx imx6q-ecspi.0: probed
usbcore: registered new interface driver usbfs
usbcore: registered new interface driver hub
usbcore: registered new device driver usb
Freescale USB OTG Driver loaded, $Revision: 1.55 $
imx-ipuv3 imx-ipuv3.0: IPU DMFC NORMAL mode: 1(0~1), 5B(4,5), 5F(6,7)
imx-ipuv3 imx-ipuv3.1: IPU DMFC NORMAL mode: 1(0~1), 5B(4,5), 5F(6,7)
mxc_mipi_csi2 mxc_mipi_csi2: i.MX MIPI CSI2 driver probed
mxc_mipi_csi2 mxc_mipi_csi2: i.MX MIPI CSI2 dphy version is 0x3130302a
MIPI CSI2 driver module loaded
Advanced Linux Sound Architecture Driver Version 1.0.24.
Bluetooth: Core ver 2.16
NET: Registered protocol family 31
Bluetooth: HCI device and connection manager initialized
Bluetooth: HCI socket layer initialized
Bluetooth: L2CAP socket layer initialized
Bluetooth: SCO socket layer initialized
cfg80211: Calling CRDA to update world regulatory domain
i2c-core: driver [max17135] using legacy suspend method
i2c-core: driver [max17135] using legacy resume method
Switching to clocksource mxc_timer1
NET: Registered protocol family 2
IP route cache hash table entries: 32768 (order: 5, 131072 bytes)
TCP established hash table entries: 131072 (order: 8, 1048576 bytes)
TCP bind hash table entries: 65536 (order: 7, 786432 bytes)
TCP: Hash tables configured (established 131072 bind 65536)
TCP reno registered
UDP hash table entries: 512 (order: 2, 16384 bytes)
UDP-Lite hash table entries: 512 (order: 2, 16384 bytes)
NET: Registered protocol family 1
RPC: Registered named UNIX socket transport module.
RPC: Registered udp transport module.
RPC: Registered tcp transport module.
RPC: Registered tcp NFSv4.1 backchannel transport module.
Unpacking initramfs...
Initramfs unpacking failed: junk in compressed archive
Freeing initrd memory: 4624K
Static Power Management for Freescale i.MX6
wait mode is enabled for i.MX6
cpaddr = c0880000 suspend_iram_base=c0918000
PM driver module loaded
IMX usb wakeup probe
add wake up source irq 75
IMX usb wakeup probe
cpu regulator mode:ldo_enable
i.MXC CPU frequency driver
JFFS2 version 2.2. (NAND) �© 2001-2006 Red Hat, Inc.
msgmni has been set to 1751
alg: No test for stdrng (krng)
io scheduler noop registered
io scheduler deadline registered
io scheduler cfq registered (default)
MIPI DSI driver module loaded
mxc_sdc_fb mxc_sdc_fb.0: register mxc display driver ldb
_regulator_get: get() with no identifier
imx-ipuv3 imx-ipuv3.1: IPU DMFC DP HIGH RESOLUTION: 1(0,1), 5B(2~5), 5F(6,7)
Console: switching to colour frame buffer device 128x48
mxc_sdc_fb mxc_sdc_fb.1: register mxc display driver lcd
mxc_sdc_fb mxc_sdc_fb.2: register mxc display driver ldb
mxc_sdc_fb mxc_sdc_fb.3: register mxc display driver ldb
mxc_sdc_fb mxc_sdc_fb.3: ipu1-di1 already in use
mxc_sdc_fb: probe of mxc_sdc_fb.3 failed with error -16
imx-sdma imx-sdma: loaded firmware 1.1
imx-sdma imx-sdma: initialized
Serial: IMX driver
imx-uart.0: ttymxc0 at MMIO 0x2020000 (irq = 58) is a IMX
imx-uart.1: ttymxc1 at MMIO 0x21e8000 (irq = 59) is a IMX
console [ttymxc1] enabled, bootconsole disabled
console [ttymxc1] enabled, bootconsole disabled
loop: module loaded
No sata disk.
m25p80 spi0.0: found m25p05-nonjedec, expected sst25vf016b
m25p80 spi0.0: m25p05-nonjedec (64 Kbytes)
Creating 2 MTD partitions on "m25p80":
0x000000000000-0x000000100000 : "bootloader"
mtd: partition "bootloader" extends beyond the end of device "m25p80" -- size truncated to 0x10000
0x000000010000-0x000000010000 : "kernel"
mtd: partition "kernel" is out of reach -- disabled
GPMI NAND driver registered. (IMX)
vcan: Virtual CAN interface driver
CAN device driver interface
flexcan netdevice driver
flexcan imx6q-flexcan.0: device registered (reg_base=c09b8000, irq=142)
FEC Ethernet Driver
fec_enet_mii_bus: probed
ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver
fsl-ehci fsl-ehci.0: Freescale On-Chip EHCI Host Controller
fsl-ehci fsl-ehci.0: new USB bus registered, assigned bus number 1
fsl-ehci fsl-ehci.0: irq 75, io base 0x02184000
fsl-ehci fsl-ehci.0: USB 2.0 started, EHCI 1.00
hub 1-0:1.0: USB hub found
hub 1-0:1.0: 1 port detected
add wake up source irq 72
fsl-ehci fsl-ehci.1: Freescale On-Chip EHCI Host Controller
fsl-ehci fsl-ehci.1: new USB bus registered, assigned bus number 2
fsl-ehci fsl-ehci.1: irq 72, io base 0x02184200
fsl-ehci fsl-ehci.1: USB 2.0 started, EHCI 1.00
hub 2-0:1.0: USB hub found
hub 2-0:1.0: 1 port detected
Initializing USB Mass Storage driver...
usbcore: registered new interface driver usb-storage
USB Mass Storage support registered.
ARC USBOTG Device Controller driver (1 August 2005)
g_file_storage gadget: controller 'fsl-usb2-udc' not recognized
check_parameters:UTP settings are in place now, overriding defaults
g_file_storage gadget: No serial-number string provided!
g_file_storage gadget: File-backed Storage Gadget, version: 1 September 2010
g_file_storage gadget: Number of LUNs=1
Suspend udc for OTG auto detect
fsl-usb2-udc: bind to driver g_file_storage
mousedev: PS/2 mouse device common for all mice
input: gpio-keys as /devices/platform/gpio-keys/input/input0
egalax_ts 2-0004: egalax_ts: failed to read firmware version
egalax_ts: probe of 2-0004 failed with error -5
generic touchscreen driver, <@>.
usb 2-1: new high speed USB device number 2 using fsl-ehci
g_file_storage gadget: high speed config #1
hub 2-1:1.0: USB hub found
hub 2-1:1.0: 4 ports detected
>>>>> ct365_get_vendor() called <<<<<
Chip ID: 0x0
Chip data allocation failed: 0x0
i2c-core: driver [generic_ts] using legacy suspend method
i2c-core: driver [generic_ts] using legacy resume method
i2c-core: driver [isl29023] using legacy suspend method
i2c-core: driver [isl29023] using legacy resume method
snvs_rtc snvs_rtc.0: rtc core: registered snvs_rtc as rtc0
i2c /dev entries driver
i2c-core: driver [ch7033] using legacy suspend method
i2c-core: driver [ch7033] using legacy resume method
Linux video capture interface: v2.00
mxc_v4l2_output mxc_v4l2_output.0: V4L2 device registered as video16
mxc_v4l2_output mxc_v4l2_output.0: V4L2 device registered as video17
mxc_v4l2_output mxc_v4l2_output.0: V4L2 device registered as video18
mxc_v4l2_output mxc_v4l2_output.0: V4L2 device registered as video19
mxc_v4l2_output mxc_v4l2_output.0: V4L2 device registered as video20
i2c-core: driver [mag3110] using legacy suspend method
i2c-core: driver [mag3110] using legacy resume method
imx2-wdt imx2-wdt.0: IMX2+ Watchdog Timer enabled. timeout=60s (nowayout=1)
SoftDog: cannot register miscdev on minor=130 (err=-16)
Bluetooth: Virtual HCI driver ver 1.3
Bluetooth: HCI UART driver ver 2.2
Bluetooth: HCIATH3K protocol initialized
Bluetooth: Generic Bluetooth USB driver ver 0.6
usbcore: registered new interface driver btusb
sdhci: Secure Digital Host Controller Interface driver
sdhci: Copyright(c) Pierre Ossman
mmc0: SDHCI controller on platform [sdhci-esdhc-imx.3] using DMA
mmc1: SDHCI controller on platform [sdhci-esdhc-imx.2] using DMA
mxc_vdoa mxc_vdoa: i.MX Video Data Order Adapter(VDOA) driver probed
VPU initialized
mxc_asrc registered
Thermal calibration data is 0x5504be69
Thermal sensor with ratio = 174
Anatop Thermal registered as thermal_zone0
anatop_thermal_probe: default cooling device is cpufreq!
usbcore: registered new interface driver usbhid
usbhid: USB HID core driver
usbcore: registered new interface driver snd-usb-audio
mxc_hdmi_soc mxc_hdmi_soc.0: MXC HDMI Audio
Cirrus Logic CS42888 ALSA SoC Codec Driver
i2c-core: driver [cs42888] using legacy suspend method
i2c-core: driver [cs42888] using legacy resume method
imx-hdmi-soc-dai imx-hdmi-soc-dai.0: Failed: Load HDMI-video first.
sgtl5000 0-000a: Failed to get supply 'VDDD': -19
print_constraints: 0-000a: 850 <--> 1600 mV at 1200 mV normal
sgtl5000 0-000a: Device with ID register 0 is not a sgtl5000
sgtl5000 0-000a: asoc: failed to probe CODEC sgtl5000.0-000a: -19
asoc: failed to instantiate card sgtl5000-audio: -19
imx_3stack asoc driver
Initialize HDMI-audio failed. Load HDMI-video first!
ALSA device list:
No soundcards found.
NET: Registered protocol family 26
TCP cubic registered
NET: Registered protocol family 17
can: controller area network core (rev 20090105 abi 8)
NET: Registered protocol family 29
can: raw protocol (rev 20090105)
can: broadcast manager protocol (rev 20090105 t)
Bluetooth: RFCOMM TTY layer initialized
Bluetooth: RFCOMM socket layer initialized
Bluetooth: RFCOMM ver 1.11
Bluetooth: BNEP (Ethernet Emulation) ver 1.3
Bluetooth: BNEP filters: protocol multicast
Bluetooth: HIDP (Human Interface Emulation) ver 1.2
lib80211: common routines for IEEE802.11 drivers
VFP support v0.3: implementor 41 architecture 3 part 30 variant 9 rev 4
Bus freq driver module loaded
Bus freq driver Enabled
mxc_dvfs_core_probe
DVFS driver module loaded
regulator_init_complete: VDDIO: incomplete constraints, leaving on
regulator_init_complete: VDDA: incomplete constraints, leaving on
snvs_rtc snvs_rtc.0: setting system clock to 1970-01-01 00:35:42 UTC (2142)
VFS: Cannot open root device "(null)" or unknown-block(0,0)
Please append a correct "root=" boot option; here are the available partitions:
1f00 64 mtdblock0 (driver?)
Kernel panic - not syncing: VFS: Unable to mount root fs on unknown-block(0,0)
[<8004a834>] (unwind_backtrace+0x0/0xf8) from [<8051d6b4>] (panic+0x74/0x18c)
[<8051d6b4>] (panic+0x74/0x18c) from [<80008d3c>] (mount_block_root+0x170/0x224)
[<80008d3c>] (mount_block_root+0x170/0x224) from [<80008ed8>] (mount_root+0xe8/0x108)
[<80008ed8>] (mount_root+0xe8/0x108) from [<80009024>] (prepare_namespace+0x12c/0x184)
[<80009024>] (prepare_namespace+0x12c/0x184) from [<80008a04>] (kernel_init+0x108/0x13c)
[<80008a04>] (kernel_init+0x108/0x13c) from [<80044aa4>] (kernel_thread_exit+0x0/0x8)
CPU1: stopping
[<8004a834>] (unwind_backtrace+0x0/0xf8) from [<8003e324>] (do_IPI+0x150/0x17c)
[<8003e324>] (do_IPI+0x150/0x17c) from [<80043a0c>] (__irq_svc+0x4c/0xe8)
Exception stack(0xbffa7f90 to 0xbffa7fd8)
7f80: 80b21bc0 80000093 00000001 00000000
7fa0: bffa6000 80b1a744 8052643c 80ac2e7c 1000406a 412fc09a 00000000 00000000
7fc0: 00000000 bffa7fd8 80052708 80044b04 40000013 ffffffff
[<80043a0c>] (__irq_svc+0x4c/0xe8) from [<80044b04>] (default_idle+0x24/0x28)
[<80044b04>] (default_idle+0x24/0x28) from [<80044d08>] (cpu_idle+0xc8/0x108)
[<80044d08>] (cpu_idle+0xc8/0x108) from [<1051a4f4>] (0x1051a4f4)
*******************************************************************************************************************