Stop at
[ 63% 69096/108660] AAPT2 compile out/target/common/obj/APPS/CactusPlayer_intermediates/flat-res/vendor/nxp/imx_android_mm/CactusPlayer/res/drawable_play.png.flat <- vendor/nxp/imx_android_mm/CactusPlayer/res/drawable/play.png
[ 63% 69097/108660] AAPT2 compile out/target/common/obj/APPS/CactusPlayer_intermediates/flat-res/vendor/nxp/imx_android_mm/CactusPlayer/res/drawable_icn_media_play_pressed_holo_dark.png.flat <- vendor/nxp/imx_android_mm/CactusPlayer/res/drawable/icn_media_play_pressed_holo_dark.png
ninja: build stopped: subcommand failed.
11:12:25 ninja failed with: exit status 1
[0;31m#### failed to build some targets (01:36:55 (hh:mm:ss)) ####[00m
It is suppose to run next step
[ 63% 69107/108660] AAPT2 compile out/target/common/obj/APPS/CactusPlayer_intermediates/flat-res/vendor/nxp/imx_android_mm/CactusPlayer/res/drawable_progress.xml.flat <- vendor/nxp/imx_android_mm/CactusPlayer/res/drawable/progress.xml
but it stopped before this .How can i resolve this