i did it with the command
baudrate=115200
boot_fdt=try
bootcmd=mmc dev ${mmcdev};if mmc rescan; then if run loadbootscript; then run bootscript; else if run loadimage; then run mmcboot; else run netboot; fi; fi; else run netboot; fi
bootcmd_mfg=run mfgtool_args;bootz ${loadaddr} ${initrd_addr} ${fdt_addr};
bootdelay=1
bootscript=echo Running bootscript from mmc ...; source
console=ttymxc0
emmcdev=2
epdc_waveform=epdc_splash.bin
ethact=FEC
ethprime=FEC
fdt_addr=0x18000000
fdt_file=imx6q-hinoeng.dtb
fdt_high=0xffffffff
image=zImage
initrd_addr=0x12C00000
initrd_high=0xffffffff
ip_dyn=yes
loadaddr=0x12000000
loadbootscript=fatload mmc ${mmcdev}:${mmcpart} ${loadaddr} ${script};
loadfdt=fatload mmc ${mmcdev}:${mmcpart} ${fdt_addr} ${fdt_file}
loadimage=fatload mmc ${mmcdev}:${mmcpart} ${loadaddr} ${image}
mfgtool_args=setenv bootargs console=ttymxc0,115200 rdinit=/linuxrc g_mass_storage.stall=0 g_mass_storage.removable=1 g_mass_storage.file=/fat g_mass_storage.ro=1 g_mass_storage.idVendor=0x066F g_mass_storage.idProduct=0x37FF g_mass_storage.iSerialNumber="" enable_wait_mode=off
mmcargs=setenv bootargs console=${console},${baudrate} ${smp} root=${mmcroot} ${video}
mmcautodetect=yes
mmcboot=echo Booting from mmc ...; run mmcargs; if test ${boot_fdt} = yes || test ${boot_fdt} = try; then if run loadfdt; then bootz ${loadaddr} - ${fdt_addr}; else if test ${boot_fdt} = try; then bootz; else echo WARN: Cannot load the DT; fi; fi; else bootz; fi;
mmcdev=0
mmcpart=1
mmcroot=/dev/mmcblk1p2 rootwait rw
netargs=setenv bootargs console=${console},${baudrate} ${smp} root=/dev/nfs ip=dhcp nfsroot=${serverip}:${nfsroot},v3,tcp
netboot=echo Booting from net ...; run netargs; if test ${ip_dyn} = yes; then setenv get_cmd dhcp; else setenv get_cmd tftp; fi; ${get_cmd} ${image}; if test ${boot_fdt} = yes || test ${boot_fdt} = try; then if ${get_cmd} ${fdt_addr} ${fdt_file}; then bootz ${loadaddr} - ${fdt_addr}; else if test ${boot_fdt} = try; then bootz; else echo WARN: Cannot load the DT; fi; fi; else bootz; fi;
script=boot.scr
update_emmc_firmware=if test ${ip_dyn} = yes; then setenv get_cmd dhcp; else setenv get_cmd tftp; fi; if ${get_cmd} ${update_sd_firmware_filename}; then if mmc dev ${emmcdev} 1; then setexpr fw_sz ${filesize} / 0x200; setexpr fw_sz ${fw_sz} + 1; mmc write ${loadaddr} 0x2 ${fw_sz}; fi; fi
update_sd_firmware=if test ${ip_dyn} = yes; then setenv get_cmd dhcp; else setenv get_cmd tftp; fi; if mmc dev ${mmcdev}; then if ${get_cmd} ${update_sd_firmware_filename}; then setexpr fw_sz ${filesize} / 0x200; setexpr fw_sz ${fw_sz} + 1; mmc write ${loadaddr} 0x2 ${fw_sz}; fi; fi
video=video=mxcfb0:dev=hdmi,1920x1080M@60,if=RGB24 video=mxcfb1:dev=ldb,LCD-VGA,if=RGB666
Environment size: 2751/8188 bytes