********************************************************************************************************
vi arch/arm/boot/dts/imx6qdl.dtsi +1102
uart4 {
pinctrl_uart4_1: uart4grp-1 {
fsl,pins = <
MX6QDL_PAD_KEY_COL0__UART4_TX_DATA 0x1b0b1
MX6QDL_PAD_KEY_ROW0__UART4_RX_DATA 0x1b0b1
>;
};
};
********************************************************************************************************
vi arch/arm/boot/dts/imx6q-pinfunc.h +578
#define MX6QDL_PAD_KEY_COL0__UART4_TX_DATA 0x1f8 0x5c8 0x000 0x4 0x0
#define MX6QDL_PAD_KEY_ROW0__UART4_RX_DATA 0x1fc 0x5cc 0x938 0x4 0x1
********************************************************************************************************
UART4_TX
mux_reg = 0x1f8 0x1f8 is offset of KEY_COL0’s MUX setting
36.4.122 Pad Mux Register (IOMUXC_SW_MUX_CTL_PAD_KEY_COL0)
Address: 20E_0000h base + 1F8h offset = 20E_01F8h
UART4_RX
mux_reg = 0x1fC 0x1fC is offset of KEY_ROW0’s MUX setting
36.4.123 Pad Mux Register (IOMUXC_SW_MUX_CTL_PAD_KEY_ROW0)
Address: 20E_0000h base + 1FCh offset = 20E_01FCh
********************************************************************************************************
UART4_TX
conf_reg = 0x5C8 0x5C8 is offset of KEY_COL0’s PAD setting,
36.4.366 Pad Control Register (IOMUXC_SW_PAD_CTL_PAD_KEY_COL0)
Address: 20E_0000h base + 5C8h offset = 20E_05C8h
MX6QDL_PAD_KEY_COL0__UART4_TX_DATA 0x1b0b1
UART4_RX
conf_reg = 0x5CC 0x5CC is offset of KEY_ROW0’s PAD setting,
36.4.367 Pad Control Register (IOMUXC_SW_PAD_CTL_PAD_KEY_ROW0)
Address: 20E_0000h base + 5CCh offset = 20E_05CCh
MX6QDL_PAD_KEY_COL0__UART4_TX_DATA 0x1b0b1
MX6QDL_PAD_KEY_ROW0__UART4_RX_DATA 0x1b0b1
16 15 14 13 12 11 10 9 8 7 6 5 4
1 1 0 1 1 0 0 0 0 1 0 1 1
3 2 1 0
0 0 0 1
For Both UART4 -Tx & Rx same configuration

********************************************************************************************************
UART4 Tx
input_reg = 0x000
Input_reg 0x000 means setting this KEY_COL0 pin to work as UART4_TX_DATA, no need to set daisy chain(select input). If setting to UART4_RX_DATA, then need to set daisy chain, see detail in IOMUXC chapter in RM,IOMUXC_IOMUXC_SW_MUX_CTL_PAD_KEY_COL0, Config Register IOMUXC_UART4_UART_RX_DATA_SELECT_INPUT for mode ALT4.
UART4 Rx
input_reg = 0x938
36.4.585 Select Input Register (IOMUXC_UART4_UART_RX_DATA_SELECT_INPUT)
Address: 20E_0000h base + 938h offset = 20E_0938h
********************************************************************************************************
UART4 Tx
mux_mode = 0x4 0x4 means set to mux mode 4, UART4_TX
UART4 Rx
mux_mode = 0x4 0x4 means set to mux mode 4, UART4_RX
********************************************************************************************************
UART4 Tx
input_val = 0x0
UART4 Rx
input_val = 0x1
IOMUXC_UART4_UART_RX_DATA_SELECT_INPUT field descriptions
1–0
DAISY
00 KEY_COL0_ALT4 — Selecting ALT4 mode of pad KEY_COL0 for UART4_TX_DATA.
01 KEY_ROW0_ALT4 — Selecting ALT4 mode of pad KEY_ROW0 for UART4_RX_DATA.
********************************************************************************************************