基于IMX6Q设置LVDS0通道的RGB24的驱动

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

基于IMX6Q设置LVDS0通道的RGB24的驱动

1,409 Views
wumr
Contributor I

新建位图图像.bmp1.lvds

1.uboot中Mx6q_tqcorec.c        u-boot-imx-2014.04\board\freescale\Mx6q_tqcorec
static struct display_info_t const displays[] = {
        {
        .bus        = -1,
        .addr        = 0,
        .pixfmt        = IPU_PIX_FMT_RGB24,
        .detect        = NULL,
        .enable        = do_enalle_lvds_clock,
        .mode        = {
                .name           = "LVDS10",
                .refresh        = 60,
                .xres           = 800,
                .yres           = 600,
                .pixclock       = 25000,
                .left_margin    = 256,
                .right_margin   = 0,
                .upper_margin   = 0,
                .lower_margin   = 28,
                .hsync_len      = 1,
                .vsync_len      = 1,
                .sync           = FB_SYNC_EXT,
                .vmode          = FB_VMODE_NONINTERLACED
                }
        }
       
};

static void setup_display(void)
{
.........................
        reg = IOMUXC_GPR2_BGREF_RRMODE_EXTERNAL_RES
             | IOMUXC_GPR2_DI1_VS_POLARITY_ACTIVE_LOW
             | IOMUXC_GPR2_DI0_VS_POLARITY_ACTIVE_LOW
             | IOMUXC_GPR2_BIT_MAPPING_CH1_SPWG
             | IOMUXC_GPR2_DATA_WIDTH_CH1_24BIT
             | IOMUXC_GPR2_BIT_MAPPING_CH0_SPWG
             | IOMUXC_GPR2_DATA_WIDTH_CH0_24BIT
             | IOMUXC_GPR2_LVDS_CH1_MODE_DISABLED
             | IOMUXC_GPR2_LVDS_CH0_MODE_ENABLED_DI0;
        writel(reg, &iomux->gpr[2]);

        reg = readl(&iomux->gpr[3]);
        reg = (reg & ~(IOMUXC_GPR3_LVDS0_MUX_CTL_MASK
                        | IOMUXC_GPR3_HDMI_MUX_CTL_MASK))
            | (IOMUXC_GPR3_MUX_SRC_IPU1_DI0
               << IOMUXC_GPR3_LVDS0_MUX_CTL_OFFSET);
        writel(reg, &iomux->gpr[3]);

}

2.dts
        aliases {
                mxcfb0 = &mxcfb1;
                mxcfb1 = &mxcfb2;
                mxcfb2 = &mxcfb3;
                mxcfb3 = &mxcfb4;
        };

        mxcfb1: fb@0 {
                compatible = "fsl,mxc_sdc_fb";
                disp_dev = "ldb";
                interface_pix_fmt = "RGB24";
                default_bpp = <24>;
                int_clk = <0>;
                late_init = <0>;
                status = "disabled";
        };
       

&ldb {
        status = "okay";

        lvds-channel@0 {
                fsl,data-mapping = "spwg";
                fsl,data-width = <24>;
                status = "okay";

                display-timings {
                        native-mode = <&timing0>;
                        timing0: hsd100pxn1 {
                                clock-frequency = <40000000>;
                                hactive = <800>;
                                vactive = <600>;
                                hback-porch = <256>;
                                hfront-porch = <0>;
                                vback-porch = <0>;
                                vfront-porch = <28>;
                                hsync-len = <1>;
                                vsync-len = <1>;
                        };
                };
        };

        lvds-channel@1 {
                fsl,data-mapping = "spwg";
                fsl,data-width = <24>;
                primary;
                status = "okay";

                display-timings {
                        native-mode = <&timing1>;
                        timing1: hsd100pxn1 {
                                clock-frequency = <65000000>;
                                hactive = <1024>;
                                vactive = <768>;
                                hback-porch = <220>;
                                hfront-porch = <40>;
                                vback-porch = <21>;
                                vfront-porch = <7>;
                                hsync-len = <60>;
                                vsync-len = <10>;
                        };
                };
        };
};


3.uboot参数设置
setenv bootargs console=ttymxc0,115200 video=mxcfb0:dev=ldb,LDB-XGA,if=RGB24 ldb=sin0 video=mxcfb1:off video=mxcfb2:off video=mxcfb3:off root=/dev/nfs rw ip=192.168.1.103:192.168.1.235:192.168.1.1:255.255.255.0 fec_mac=12:32:43:34:21:43 nfsroot=192.168.1.235:/home/nfs_server/imx6q_3.14.28_rootfs,proto=tcp,nfsvers=3,nolock

0 Kudos
Reply
0 Replies