i.MX Processors Knowledge Base

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

i.MX Processors Knowledge Base

Discussions

Sort by:
[中文翻译版] 见附件   原文链接: https://community.nxp.com/docs/DOC-343518 
View full article
[中文翻译版] 见附件   原文链接: https://community.nxp.com/docs/DOC-343079 
View full article
UPDATE: Note that this document describes eIQ Machine Learning Software for the NXP L4.14 BSP release. Beginning with the L4.19 BSP, eIQ Software is pre-integrated in the BSP release and this document is no longer necessary or being maintained. For more information on eIQ Software in these releases (L4.19, L5.4, etc), please refer to the "NXP eIQ Machine Learning" chapter in the Linux User Guide for that specific release.  Original Post: eIQ Machine Learning Software for iMX Linux 4.14.y kernel series is available now. The NXP eIQ™ Machine Learning Software Development Environment enables the use of ML algorithms on NXP MCUs, i.MX RT crossover processors, and i.MX family SoCs. eIQ software includes inference engines, neural network compilers, and optimized libraries and leverages open source technologies. eIQ is fully integrated into our MCUXpresso SDK and Yocto development environments, allowing you to develop complete system-level applications with ease. Source download, build and installation Please refer to document NXP eIQ(TM) Machine Learning Enablement (UM11226.pdf) for detailed instructions on how to download, build and install eIQ software on your platform. Sample applications To help get you started right away we've posted numerous howtos and sample applications right here in the community. Please refer to eIQ Sample Apps - Overview. Supported platforms eIQ Machine learning software for i.MX Linux 4.14.y supports the L4.14.78-1.0.0 and L4.14.98-2.0.0 GA releases running on i.MX 8 Series Applications Processors. For more information on artificial intelligence, machine learning and eIQ Software please visit AI & Machine Learning | NXP.
View full article
All below changes are done based on imx_android-10.0_5.4.y. mek_8qm enable uSD 8987 wifi            1. hardware rework                no hardware rework required            2. patches The patch is attached as 0001-8qm-usd-8987-wifi.patch mek_8qm enable M.2 8987 wifi            1. hardware rework                no hardware rework required            2. patches The patch is attached as 0001-8qm-m2-8987-wifi.patch evk_8mq enable uSD 8987 wifi            1. hardware rework                no hardware rework required            2. patches diff --git a/imx8m/evk_8mq/BoardConfig.mk b/imx8m/evk_8mq/BoardConfig.mk index db7c4991..4d130cc0 100644 --- a/imx8m/evk_8mq/BoardConfig.mk +++ b/imx8m/evk_8mq/BoardConfig.mk @@ -136,7 +136,8 @@ ifeq ($(TARGET_USE_DYNAMIC_PARTITIONS),true) TARGET_BOARD_DTS_CONFIG ?= imx8mq:imx8mq-evk-no-product.dtb else # imx8mq with HDMI display - TARGET_BOARD_DTS_CONFIG ?= imx8mq:imx8mq-evk-pcie1-m2.dtb + TARGET_BOARD_DTS_CONFIG ?= imx8mq:imx8mq-evk-usd-wifi.dtb + # imx8mq with MIPI-HDMI display TARGET_BOARD_DTS_CONFIG += imx8mq-mipi:imx8mq-evk-lcdif-adv7535.dtb # imx8mq with HDMI and MIPI-HDMI display diff --git a/imx8m/evk_8mq/SharedBoardConfig.mk b/imx8m/evk_8mq/SharedBoardConfig.mk index 330ab1c5..a6654bad 100644 --- a/imx8m/evk_8mq/SharedBoardConfig.mk +++ b/imx8m/evk_8mq/SharedBoardConfig.mk @@ -7,10 +7,10 @@ PRODUCT_IMX_TRUSTY := true #Enable this to disable product partition build. #IMX_NO_PRODUCT_PARTITION := true -#NXP 8997 wifi driver module +# NXP 8987 wifi driver module BOARD_VENDOR_KERNEL_MODULES += \ - $(KERNEL_OUT)/drivers/net/wireless/marvell/mrvl8997/wlan_src/mlan.ko \ - $(KERNEL_OUT)/drivers/net/wireless/marvell/mrvl8997/wlan_src/pcie8xxx.ko + $(KERNEL_OUT)/drivers/net/wireless/nxp/mxm_wifiex/wlan_src/mlan.ko \ + $(KERNEL_OUT)/drivers/net/wireless/nxp/mxm_wifiex/wlan_src/moal.ko # mipi-panel touch driver module BOARD_VENDOR_KERNEL_MODULES += \ diff --git a/imx8m/evk_8mq/UbootKernelBoardConfig.mk b/imx8m/evk_8mq/UbootKernelBoardConfig.mk index 5aa1ce35..4c3378f0 100644 --- a/imx8m/evk_8mq/UbootKernelBoardConfig.mk +++ b/imx8m/evk_8mq/UbootKernelBoardConfig.mk @@ -14,7 +14,7 @@ endif TARGET_BOOTLOADER_CONFIG += imx8mq-evk-uuu:imx8mq_evk_android_uuu_defconfig TARGET_KERNEL_DEFCONFIG := imx_v8_android_defconfig -# TARGET_KERNEL_ADDITION_DEFCONF ?= android_addition_defconfig +TARGET_KERNEL_ADDITION_DEFCONF ?= android_addition_defconfig diff --git a/imx8m/evk_8mq/android_addition_defconfig b/imx8m/evk_8mq/android_addition_defconfig new file mode 100644 index 00000000..f51bd5ff --- /dev/null +++ b/imx8m/evk_8mq/android_addition_defconfig @@ -0,0 +1,2 @@ +CONFIG_WLAN_VENDOR_NXP=y +CONFIG_MXMWIFIEX=m diff --git a/imx8m/evk_8mq/early.init.cfg b/imx8m/evk_8mq/early.init.cfg index 9262d953..70097a1c 100644 --- a/imx8m/evk_8mq/early.init.cfg +++ b/imx8m/evk_8mq/early.init.cfg @@ -1,3 +1,3 @@ insmod vendor/lib/modules/mlan.ko -insmod vendor/lib/modules/pcie8xxx.ko sta_name=wlan uap_name=wlan wfd_name=p2p max_vir_bss=1 cfg80211_wext=0xf cal_data_cfg=none p2p_enh=1 fw_name=pcieuart8997_combo_v4.bin +insmod vendor/lib/modules/moal.ko sta_name=wlan uap_name=wlan wfd_name=p2p max_vir_bss=1 cfg80211_wext=0xf cal_data_cfg=none fw_name=sdiouart8987_combo_v0.bin insmod vendor/lib/modules/synaptics_dsx_i2c.ko diff --git a/imx8m/evk_8mq/evk_8mq.mk b/imx8m/evk_8mq/evk_8mq.mk index 7db1b212..210f8971 100644 --- a/imx8m/evk_8mq/evk_8mq.mk +++ b/imx8m/evk_8mq/evk_8mq.mk @@ -250,9 +250,9 @@ PRODUCT_PACKAGES += \ PRODUCT_PACKAGES += \ bt_vendor.conf -# NXP 8997 Wifi and Bluetooth Combo Firmware +# NXP 8987 Wifi and Bluetooth Combo Firmware PRODUCT_COPY_FILES += \ - vendor/nxp/imx-firmware/nxp/FwImage_8997/pcieuart8997_combo_v4.bin:vendor/firmware/pcieuart8997_combo_v4.bin + vendor/nxp/imx-firmware/nxp/FwImage_8987/sdiouart8987_combo_v0.bin:vendor/firmware/sdiouart8987_combo_v0.bin # Wifi regulatory PRODUCT_COPY_FILES += \ The patch is attached as 0001-8mq-usd-8987-wifi.patch evk_8mq enable M.2 8987 wifi            1. hardware rework                hardware rework required ( Be aware: after this rework, uSD is not working!)            2. patches diff --git a/imx8m/evk_8mq/BoardConfig.mk b/imx8m/evk_8mq/BoardConfig.mk index db7c4991..0cca9b8e 100644 --- a/imx8m/evk_8mq/BoardConfig.mk +++ b/imx8m/evk_8mq/BoardConfig.mk @@ -136,7 +136,8 @@ ifeq ($(TARGET_USE_DYNAMIC_PARTITIONS),true) TARGET_BOARD_DTS_CONFIG ?= imx8mq:imx8mq-evk-no-product.dtb else # imx8mq with HDMI display - TARGET_BOARD_DTS_CONFIG ?= imx8mq:imx8mq-evk-pcie1-m2.dtb + TARGET_BOARD_DTS_CONFIG ?= imx8mq:imx8mq-evk-usdhc2-m2.dtb + # imx8mq with MIPI-HDMI display TARGET_BOARD_DTS_CONFIG += imx8mq-mipi:imx8mq-evk-lcdif-adv7535.dtb # imx8mq with HDMI and MIPI-HDMI display diff --git a/imx8m/evk_8mq/SharedBoardConfig.mk b/imx8m/evk_8mq/SharedBoardConfig.mk index 330ab1c5..a6654bad 100644 --- a/imx8m/evk_8mq/SharedBoardConfig.mk +++ b/imx8m/evk_8mq/SharedBoardConfig.mk @@ -7,10 +7,10 @@ PRODUCT_IMX_TRUSTY := true #Enable this to disable product partition build. #IMX_NO_PRODUCT_PARTITION := true -#NXP 8997 wifi driver module +# NXP 8987 wifi driver module BOARD_VENDOR_KERNEL_MODULES += \ - $(KERNEL_OUT)/drivers/net/wireless/marvell/mrvl8997/wlan_src/mlan.ko \ - $(KERNEL_OUT)/drivers/net/wireless/marvell/mrvl8997/wlan_src/pcie8xxx.ko + $(KERNEL_OUT)/drivers/net/wireless/nxp/mxm_wifiex/wlan_src/mlan.ko \ + $(KERNEL_OUT)/drivers/net/wireless/nxp/mxm_wifiex/wlan_src/moal.ko # mipi-panel touch driver module BOARD_VENDOR_KERNEL_MODULES += \ diff --git a/imx8m/evk_8mq/UbootKernelBoardConfig.mk b/imx8m/evk_8mq/UbootKernelBoardConfig.mk index 5aa1ce35..4c3378f0 100644 --- a/imx8m/evk_8mq/UbootKernelBoardConfig.mk +++ b/imx8m/evk_8mq/UbootKernelBoardConfig.mk @@ -14,7 +14,7 @@ endif TARGET_BOOTLOADER_CONFIG += imx8mq-evk-uuu:imx8mq_evk_android_uuu_defconfig TARGET_KERNEL_DEFCONFIG := imx_v8_android_defconfig -# TARGET_KERNEL_ADDITION_DEFCONF ?= android_addition_defconfig +TARGET_KERNEL_ADDITION_DEFCONF ?= android_addition_defconfig # absolute path is used, not the same as relative path used in AOSP make diff --git a/imx8m/evk_8mq/android_addition_defconfig b/imx8m/evk_8mq/android_addition_defconfig new file mode 100644 index 00000000..f51bd5ff --- /dev/null +++ b/imx8m/evk_8mq/android_addition_defconfig @@ -0,0 +1,2 @@ +CONFIG_WLAN_VENDOR_NXP=y +CONFIG_MXMWIFIEX=m diff --git a/imx8m/evk_8mq/early.init.cfg b/imx8m/evk_8mq/early.init.cfg index 9262d953..70097a1c 100644 --- a/imx8m/evk_8mq/early.init.cfg +++ b/imx8m/evk_8mq/early.init.cfg @@ -1,3 +1,3 @@ insmod vendor/lib/modules/mlan.ko -insmod vendor/lib/modules/pcie8xxx.ko sta_name=wlan uap_name=wlan wfd_name=p2p max_vir_bss=1 cfg80211_wext=0xf cal_data_cfg=none p2p_enh=1 fw_name=pcieuart8997_combo_v4.bin +insmod vendor/lib/modules/moal.ko sta_name=wlan uap_name=wlan wfd_name=p2p max_vir_bss=1 cfg80211_wext=0xf cal_data_cfg=none fw_name=sdiouart8987_combo_v0.bin insmod vendor/lib/modules/synaptics_dsx_i2c.ko diff --git a/imx8m/evk_8mq/evk_8mq.mk b/imx8m/evk_8mq/evk_8mq.mk index 7db1b212..210f8971 100644 --- a/imx8m/evk_8mq/evk_8mq.mk +++ b/imx8m/evk_8mq/evk_8mq.mk @@ -250,9 +250,9 @@ PRODUCT_PACKAGES += \ PRODUCT_PACKAGES += \ bt_vendor.conf -# NXP 8997 Wifi and Bluetooth Combo Firmware +# NXP 8987 Wifi and Bluetooth Combo Firmware PRODUCT_COPY_FILES += \ - vendor/nxp/imx-firmware/nxp/FwImage_8997/pcieuart8997_combo_v4.bin:vendor/firmware/pcieuart8997_combo_v4.bin + vendor/nxp/imx-firmware/nxp/FwImage_8987/sdiouart8987_combo_v0.bin:vendor/firmware/sdiouart8987_combo_v0.bin The patch is attached as 0001-8mq-m2-8987-wifi.patch
View full article
[中文翻译版] 见附件   原文链接: https://community.nxp.com/docs/DOC-343017 
View full article
Introduction The Intel® Neural Compute Stick 2 (Intel® NCS 2) is Intel’s newest deep learning inference development kit. Packed in an affordable USB-stick form factor, the Intel® NCS 2 is powered by latest VPU (vision processing unit) – the Intel® Movidius™ Myriad X, which includes an on-chip neural network accelerator called the Neural Compute Engine. With 16 SHAVE cores and a dedicated hardware neural network accelerator, the NCS 2 offers up to 8x performance improvement+ over the previous generation. Ref: https://software.intel.com/en-us/articles/run-intel-openvino-models-on-intel-neural-compute-stick-2   The NCS 2 officially supported hardware platform is x86 PC and Raspberry Pi. In this guide, we will introduce how to implement in i.MX8MQ. Please see attached guide for more details.
View full article
Basic Linear Algebra Subprograms (BLAS) is a specification that prescribes a set of low-level routines for performing common linear algebra operations such as vector addition, scalar multiplication, dot products, linear combinations, and matrix multiplication. OpenBLAS is an optimized BLAS library which is uesd for deep learning accelerator in Caffe/Caffe2. I enable it in Yocto (Rocko) by adding bb file. And I build on i.MX6QP, i.MX7ULP and i.MX8MQ and also run its test example successfully. You can find test example(openblas_utest) under folder image/opt/openblas/bin of OpenBLAS work directory. Currently, version 0.3.0 is supported in the bb file. +++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++ update to v 0.3.6 and enable mutli-thread by set USE_OPENMP=1 and USE_THREAD=4 when compiling this library.
View full article
Environment:   VMware player 15 + ubuntu 18.04 LTS Reference document: i.MX_Yocto_Project_User's_Guide.pdf 1. Software packages for the compilation # sudo apt-get install flex bison gperf build-essential zlib1g-dev # sudo apt-get install lib32ncurses5-dev x11proto-core-dev # sudo apt-get install libx11-dev lib32z1-dev libgl1-mesa-dev # sudo apt-get install tofrodos python-markdown libxml2-utils xsltproc # sudo apt-get install uuid-dev:i386 liblzo2-dev:i386 gcc-multilib g++-multilib # sudo apt-get install subversion openssh-server openssh-client uuid uuid-dev zlib1g-dev # sudo apt-get install liblz-dev lzop liblzo2-2 liblzo2-dev git-core curl # sudo apt-get install python3 python3-pip python3-pexpect python3-git python3-jinja2 pylint3 # sudo apt-get install u-boot-tools mtd-utils android-tools-fsutils # sudo apt-get install openjdk-8-jdk device-tree-compiler aptitude # sudo apt-get install libcurl4-openssl-dev nss-updatedb # sudo apt-get install chrpath texinfo gawk cpio diffstat # sudo apt-get install libncursesw5-dev libssl-dev libegl1-mesa # sudo apt-get install net-tools python libsdl1.2-dev xterm socat # sudo apt-get install icedtea-netx-common icedtea-netx 2. downloading yocto bsp (L5.4.24_2.1.0) # rm -rf ~/bin # mkdir ~/bin # curl https://storage.googleapis.com/git-repo-downloads/repo > ~/bin/repo # chmod a+x ~/bin/repo # export PATH=~/bin:$PATH   # mkdir imx-yocto-bsp-5.4.24-2.1.0 # cd imx-yocto-bsp-5.4.24-2.1.0 # repo init -u https://source.codeaurora.org/external/imx/imx-manifest -b imx-linux-zeus -m imx-5.4.24-2.1.0.xml # cd .repo/manifests # gedit imx-5.4.24-2.1.0.xml          Modify git to https like below:   <remote fetch="https://git.yoctoproject.org/git" name="yocto"/>   <remote fetch="https://github.com/Freescale" name="community"/>   <remote fetch="https://github.com/openembedded" name="oe"/>   <remote fetch="https://github.com/OSSystems" name="OSSystems"/>   <remote fetch="https://github.com/meta-qt5"  name="QT5"/>   <remote fetch="https://github.com/TimesysGit"  name="Timesys"/>   <remote fetch="https://github.com/meta-rust"  name="rust"/>   <remote fetch="https://git.openembedded.org"  name="python2"/>   <remote fetch="https://source.codeaurora.org/external/imx" name="CAF"/> Save it and exit. # cd ~/ imx-yocto-bsp-5.4.24-2.1.0 # repo sync          Begin to compile i.MX8MQ BSP: # DISTRO=fsl-imx-wayland MACHINE=imx8mqevk source imx-setup-release.sh -b build-wayland          If users want to use chromium, do it like below, otherwise omit the step.        Add CORE_IMAGE_EXTRA_INSTALL += "chromium-ozone-wayland" to local.conf        And use 8 thread to compile BSP # gedit ./conf/local.conf …… BB_NUMBER_THREADS =”4” PARALLEL_MAKE =”-j 4” CORE_IMAGE_EXTRA_INSTALL += "chromium-ozone-wayland" ……          Save it and exit. [comment]          If your ubuntu has 8GB DDR, BB_NUMBER_THREADS can be set to “2”, PARALLEL_MAKE can be set to “-j 2”. # bitbake chromium-ozone-wayland -c fetch # bitbake imx-image-full Use ulimit -n 4096 to solve the issue. Then continue. # bitbake imx-image-full chromium compilation error:          Compile chromium-ozone-wayland separately. # bitbake chromium-ozone-wayland -c cleansstate # bitbake chromium-ozone-wayland -c compile          Use the command to solve the problem. # gedit ../sources/meta-imx/meta-sdk/dynamic-layers/browser-layer/recipes-browser/chromium/chromium-ozone-wayland_%.bbappend DEPENDS += "\         libxkbcommon \         virtual/egl \         wayland \         wayland-native \          mesa         \ "          Add mesa to DEPENDS          Save and exit.          Continue to compile it. # bitbake chromium-ozone-wayland -c compile          done, continue to compile full image   # bitbake imx-image-full Attachment is document in pdf format, which should be clear. NXP TIC team Weidong Sun 08/21/2020
View full article
[中文翻译版] 见附件   原文链接: https://community.nxp.com/docs/DOC-343059 
View full article
In case you missed our recent webinar, you can check out the slides and comment below with any questions.
View full article
[中文翻译版] 见附件   原文链接: https://community.nxp.com/docs/DOC-343823 
View full article
NXP i.MX 8 series of application processors support running ArmV8a 64-bit and ArmV7a 32-bit user space programs.  A Hello World program that prints the size of a long int is cross-compiled as 32-bit and as 64-bit from an Ubuntu host and then each is copied to MCIMX8MQ-EVK and run. Resources: Ubuntu 18.04 LTS Host i.MX 8M Evaluation Kit|NXP  MCIMX8MQ-EVK Linux Binary Demo Files - i.MX 8MQuad EVK L4.9.88_2.0.0_GA release Source Code: Create a file with contents below using your favorite editor, example name hello-sizeInt.c. #include <stdio.h> int main (int argc, char **argv) { printf ("Hello World, size of long int: %zd\n", sizeof (long int)); return 0; }‍‍‍‍‍‍‍ Ubuntu host packages: $ sudo apt-get install -y gcc-arm-linux-gnueabihf $ sudo apt-get install -y gcc-aarch64-linux-gnu‍‍‍‍ Line 1 installs the ArmV7a cross-compile tools: arm-linux-gnueabihf-gcc is used to cross compile on Ubuntu host Line 2 install the ArmV8a cross-compile tools: aarch64-linux-gnu-gcc is used to cross compile on Ubuntu host Create Linux User Space Applications Build each application and use the static option to gcc to include run time libraries. Build ArmV7a 32-bit application: $ arm-linux-gnueabihf-gcc -static hello-sizeInt.c -o hello-armv7a‍-static‍‍ Build ArmV8a 64-bit application: $ aarch64-linux-gnu-gcc -static  hello-sizeInt.c -o hello-armv8a‍-static‍‍ Copy Hello applications from Ubuntu host and run on MCIMX8MQ-EVK Using a SDCARD written with images from L4.9.88_2.0.0 Linux release (see resources for image link), power on EVK with Ethernet connected to network and Serial Console port which was connected to a windows 10 PC. Launched a terminal client (TeraTerm) to access console port. Login credentials: root and no password needed. Since Ethernet was connected a DHCP IP address was acquired, 192.168.1.241 on the EVK.  On the Ubuntu host, secure copy the hello applications to EVK: $ scp hello-armv7a-static root@192.168.1.241:~/ hello-armv7a-static                           100%  389KB   4.0MB/s   00:00    $ scp hello-armv8a-static root@192.168.1.241:~/ hello-armv8a-static                           100%  605KB   4.7MB/s   00:00 ‍‍‍‍‍‍‍‍‍‍ Run: root@imx8mqevk:~# ./hello-armv8a-static Hello World, sizeof long int: 8 root@imx8mqevk:~# ./hello-armv7a-static Hello World, sizeof long int: 4‍‍‍‍‍‍‍‍
View full article
[中文翻译版] 见附件   原文链接: https://community.nxp.com/docs/DOC-342719 
View full article
[中文翻译版] 见附件   原文链接: https://community.nxp.com/docs/DOC-342877 
View full article