i.MX31 PDK

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

i.MX31 PDK

i.MX31 PDK

Features

The i.MX31 PDK, with Smart Speed™ technology, is a completely integrated hardware and software solution that simplifies product development so you can focus on your critical differentiation needed for market success. Reduce development time, and design products that have power to spare, even when running multiple applications simultaneously. Receive stellar image and graphic performance in a system design that dramatically reduces power consumption.


The i.MX31 PDK provides:
  • Modular hardware enabling multiple connectivity technologies
  • Optimized development software for Linux®, Windows® CE 5.0 and Windows Embedded CE 6.0 operating systems
  • Out-of-box experience, complete with demonstration software and performance data
  • Maximum performance and power savings
  • Complete "Design. Debug. Demo." capability as simple as 1,2,3
i.MX31 Applications Processor Module
  • i.MX31 Applications Processor - ARM11™
  • 128 MB DDR SDRAM
  • 256 MB NAND FLASH
  • Power Management (PMIC MC13783) + Power Circuitry
  • Audio
  • HS USB PHY
  • Touch Controller
  • Connector
Debug Module (Software Development)
  • Debug Ethernet Port
  • Debug Serial Port
  • JTAG
  • Reset, Interrupt, Boot Switches
  • Debug LEDs
  • CodeTest Interface
  • Power Source
  • Current/Power Monitoring
Personality Module (Demo-ready)
  • Acceleromater MMA7450L (Freescale)
  • User I/O
  • Connectivity (FM, 802.11, Bluetooth, USB OTG, USB HS)
  • Button
  • 2.7"TFT Display
  • 2MP Camera Module
  • SDcard, ATA HDD
  • External Connectors (dock, headphones, TV out, GPS)
  • Microphone
  • Speaker

Additional Information

i.MX31 PDK Contents

If you are new to i.MX31PDK development we suggest checking out:Not authorized to view the specified document 1673


To flash BootLoader:

i.MX31 PDK Board Flashing


Miscellaneous Tutorials

Blink i.MX 31PDK LEDs Using U-Boot

i.MX31 Testing RNGA

I.MX31 Testing TvOut

I.MX31 Using CLKO


无评分
版本历史
最后更新:
‎08-22-2012 09:13 AM
更新人: