The i.MX31 multimedia applications processors are designed for a broad range of industrial, consumer and automotive applications. Based on an ARM1136JF-S™ core, both the i.MX31 and the i.MX31L processors are engineered to deliver powerful performance while minimizing power consumption. The rich feature set of the i.MX31 processors make them an excellent choice for portable media players, portable navigation devices, medical/industrial monitoring systems, automotive infotainment systems and many general embedded applications.
i.MX31 PDK Board
I.MX31 PDK Board using RedBoot
Miscellaneous Tutorials
Blinking iMX31PDK LEDs using U-Boot
How to Test i.MX31 RNGA Hardware?
How to Test i.MX31 TvOut on i.MX31PDK
How to Use Clock Out on i.MX31
Issues when interfacing Micron's 78nm mDDRs
i.MX31 PDK Board Alpha Blending