The i.MX27 PDK, with Smart Speed™ technology, is a completely integrated hardware and software solution designed to simplify product development so you can focus on the critical differentiation needed for market success. Reduce development time and design products that have power to spare, even when running multiple applications simultaneously. Receive stellar Ethernet and video performance in a system design that dramatically reduces power consumption.
Features
- i.MX27 Applications Processor - ARM9™
- 128 MB DDR SDRAM
- 256 MB NAND FLASH
- Power Management (PMIC MC13783) + Power Circuitry
- Audio
- HS USB PHY
- Touch Controller
- 10/100 Ethernet port
- Accelerometer MMA7450L (Freescale)
- User I/O
- Connectivity (FM, 802.11, Bluetooth, USB OTG, USB HS)
- Button
- 2.7" TFT Display
- 2MP Camera Module
- SD card, ATA HDD
- External Connectors (dock, headphones, TV out, GPS)
- Microphone
- Speaker
- Debug Ethernet Port
- Debug Serial Port
- JTAG
- Reset, Interrupt, Boot Switches
- Debug LEDs
- CodeTest Interface
- Power Source
- Current/Power Monitoring