i.MX L3.14.52_1.1.0 GA & i.MX 6SoloX FreeRTOS GA Release Announcement [1]

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

i.MX L3.14.52_1.1.0 GA & i.MX 6SoloX FreeRTOS GA Release Announcement [1]

i.MX L3.14.52_1.1.0 GA & i.MX 6SoloX FreeRTOS GA Release Announcement [1]

The Linux L3.14.52_1.1.0 GA and i.MX 6SoloX FreeRTOS release is now available on www.nxp.com

  • Files available:

#

Name

Description

1

fsl-yocto-L3.14.52_1.1.0-ga.tar.gz

Linux 3.14.52_1.1.0 BSP documentation.

2

L3.14.52_1.1.0-ga_images_MX6QDLSOLO.tar.gz

  1. i.MX 6Quad, i.MX 6Dual, i.MX 6DualLite, i.MX 6Solo Linux Binary Demo Files

3

L3.14.52_1.1.0-ga_images_MX6SLEVK.tar.gz

  1. i.MX 6SololiteEVK Linux Binary Demo Files

4

L3.14.52_1.1.0-ga_images_MX6SXALL.tar.gz

  1. i.MX 6SoloX Linux Binary Demo Files

5

L3.14.52_1.1.0-ga_images_MX6UL.tar.gz

  1. i.MX 6UltraLite Linux Binary Demo Files

6

L3.14.52_1.1.0_ga-mfg-tools.tar.gz

  1. i.MX Manufacturing Toolkit for Linux L3.14.52 BSP

7

L3.14.52_1.1.0-ga_gpu-tools.tar.gz

L3.14.52_1.1.0 i.MX VivanteVTK file

8

FreeRTOS_BSP_1.0.0_iMX6SX.exe

FreeRTOS™ BSP for the i.MX 6SoloX ARM® Cortex®-M4 core. --- Windows installer

9

FreeRTOS_BSP_1.0.0_iMX6SX.tar.gz

FreeRTOS™ BSP for the i.MX 6SoloX ARM® Cortex®-M4 core. --- Linux installer

  • Target boards:
    • i.MX 6Quad SABRE-SD Board and Platform
    • i.MX 6DualLite SABRE-SD Board
    • i.MX 6Quad SABRE-AI Board
    • i.MX 6DualLite SABRE-AI Board
    • i.MX 6SoloLite EVK Board
    • i.MX 6SoloX SABRE-SD Board
    • i.MX 6SoloX SABRE-AI Board
    • i.MX 6UltraLite EVK Board

  • What’s New:
    • LinuxBSP
      • New features added for all supported boards:
        • Yocto Project upgraded to version 1.8 Fido.
        • Supports the GCC 4.9.2 toolchain.
        • The Linux kernel is upgraded to v3.14.52.
        • The U-Boot is upgraded to 2015.04.
      • New graphics features:
        • GPU driver upgraded to Vivante v5.0.11p7.4.
        • DirectFB support removed.
        • XWayland support added.
        • Last release to provide graphics software floating point binaries.
      • New multimedia features and changes:
        • Qt 5.5 support integrated, which supports hardware accelerated QML video.
        • Qt 5 is not supported for SoC without hardware graphics. Qt 5 video is not supported on SoC without VPU.
        • Video compositing plugins based on PXP are supported.
        • GStreamer playback engine API is supported, providing high level APIs for media playback and operations.
        • Video overlay composition meta (meta:GstVideoOverlayComposition) is supported in i.MX video sinks, convert and compositor. This feature accelerates the text image (such as subtitle, timestamp) blending with video in these plugins with hardwares.
        • Supports the Broadcom/Murata BCM4339 Bluetooth/Wi-Fi module.
    • FreeRTOS:
        • Add Peripheral support: i.MX 6SoloX ADC, i.MX 6SoloX CCM, i.MX GPIO, i.MX I2C, i.MX MU, i.MX UART, i.MX WDOG, ECSPI, EPIT, FlexCAN, LEME, RDC, SEMA4
        • Add Multi-core communication support: RPMsg

More details, please refer to formal Release Notes.

No ratings
Version history
Last update:
‎01-12-2016 09:04 AM
Updated by: