Low Power Display on i.MX 93

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Low Power Display on i.MX 93

Low Power Display on i.MX 93


winteri_wang_0-1704868076530.png

  • Hardware
    • i.MX 93 EVK
    • TFT LCD 480x272 RGB888 (NV3047E, parallel)
  • Condition
    • A55 off
    • DDR self-refresh
    • OCRAM for framebuffer, TCM for code/data
    • LCDIF on with parallel interface
    • M33 update panel content each second
    • 255KB single frame buffer(RGB565) (fit in OCRAM: 0x20480000 ~ 0x204DFFFF)
  • Code
    • Bitbucketssh://git@bitbucket.sw.nxp.com/mpucnse/imx93-cm33-usecase.git
    • Branch: imx93_sdk_2.14.1-lcd_on_ocram
    • Demo code: imx93-cm33-usecase/boards/mcimx93evk/demo_apps/lcd_on_ocram
    • DTS: imx93-cm33-usecase/boards/mcimx93evk/demo_apps/lcd_on_ocram/dts
  • Working Flow
     

winteri_wang_5-1704868664817.png

  • ​Test Flow
    • In uboot console,
      1. setenv mmcargs $mmcargs clk-imx93.mcore_booted
      2. setenv fdtfile imx93-11x11-evk-lcd_panel.dtb
      3. fatload mmc 1:1 0x80000000 sdk20-app.bin;cp.b 0x80000000 0x201e0000 0x10000;bootaux 0x1ffe0000 0
      4. boot
    • In kernel console,
      1. echo mem > /sys/power/state
      2. start the power test
  • Power Consumption
    • SoC power: 94.4mW
    • VDD_SOC@0.8V
    • CM33@100MHz
    • CM33@100MHz
    • A55 suspend
    • DDR retention
    • WAKEUPMIX off
    • NICMIX and MEDIAMIX on

winteri_wang_1-1704868127589.jpg ​

 

附件
无评分
版本历史
最后更新:
‎01-09-2024 11:39 PM
更新人: