LT9611UXC demo board for i.MX8

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

LT9611UXC demo board for i.MX8

LT9611UXC demo board for i.MX8

 

Anyone who want to use this solution should get reference design and firmware from Lontium.

Hardware

Here is the block diagram of LT9611UXC Demo Board.

As the MIPI port of our EVK can provide 5V, 3V3 and 1V8.We can remove useless DC-DC chips from reference design.

BD_LT9611UXC.png

Below is the LT9611UXC Demo Board.

LT9611UXC_DEMO_BOARD.jpg

Software

Download the firmware into LT9611UXC. In Linux side, we need to drive the MIPI to output signals with standard timings of 1080P.

Panel type

diff --git a/arch/arm64/boot/dts/freescale/imx8mp-evk.dts b/arch/arm64/boot/dts/freescale/imx8mp-evk.dts
index 1732b5c72380..c6a829be541f 100644
--- a/arch/arm64/boot/dts/freescale/imx8mp-evk.dts
+++ b/arch/arm64/boot/dts/freescale/imx8mp-evk.dts
@@ -696,13 +716,17 @@ &ldb_phy {
 
 &mipi_dsi {
 	status = "okay";

+	panel@0{
+		compatible = "nxp,lt9611uxc";
+		reg = <0>;
+		status = "okay";

 	};
 };
 
 &snvs_pwrkey {
diff --git a/drivers/gpu/drm/panel/panel-simple.c b/drivers/gpu/drm/panel/panel-simple.c
index 4f78bbf63f33..90d99f12515b 100644
--- a/drivers/gpu/drm/panel/panel-simple.c
+++ b/drivers/gpu/drm/panel/panel-simple.c
@@ -4997,6 +4997,34 @@ struct panel_desc_dsi {
 	unsigned int lanes;
 };
 
+static const struct drm_display_mode lt9611_panel_mode = {
+	.clock = 148500,
+	.hdisplay = 1920,
+	.hsync_start = 1920 + 88,
+	.hsync_end = 1920 + 88 + 44,
+	.htotal = 1920 + 88 + 44 + 148,
+	.vdisplay = 1080,
+	.vsync_start = 1080 + 4,
+	.vsync_end = 1080 + 4 + 5,
+	.vtotal = 1080 + 4 + 5 + 36,
+};
+
+static const struct panel_desc_dsi lt9611_panel = {
+	.desc = {
+		.modes = &lt9611_panel_mode,
+		.num_modes = 1,
+		.bpc = 8,
+		.size = {
+			.width = 62,
+			.height = 110,
+		},
+		.connector_type = DRM_MODE_CONNECTOR_DSI,
+	},
+	.flags = MIPI_DSI_MODE_VIDEO_HSE | MIPI_DSI_MODE_VIDEO | MIPI_DSI_MODE_NO_EOT_PACKET | MIPI_DSI_MODE_VIDEO_SYNC_PULSE,
+	.format = MIPI_DSI_FMT_RGB888,
+	.lanes = 4,
+};
+
 static const struct drm_display_mode auo_b080uan01_mode = {
 	.clock = 154500,
 	.hdisplay = 1200,
@@ -5201,6 +5229,9 @@ static const struct panel_desc_dsi osd101t2045_53ts = {
 
 static const struct of_device_id dsi_of_match[] = {
 	{
+		.compatible = "nxp,lt9611uxc",
+		.data = &lt9611_panel,
+	},{
 		.compatible = "auo,b080uan01",
 		.data = &auo_b080uan01
 	}, {
評価なし
バージョン履歴
最終更新日:
‎08-09-2022 02:00 AM
更新者: