Config Tools for i.MX v24.12 Now Available

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Config Tools for i.MX v24.12 Now Available

Config Tools for i.MX v24.12 Now Available

We are pleased to announce that Config Tools for i.MX v24.12 are now available.

Downloads & links

Release Notes

Full details on the release (features, known issues...)

DDR tool
– Support for the custom System Manager image import is added.
– i.MX 95 advanced tests are enabled: Vref for DQ and Vref for CA optimization
SerDes tool
– Additional parameters for TX configuration on GUI (swing, margin, equalization) for i.MX 95 are added.
– PCIe Gen1/Gen2/Gen3 switch on pattern generation.
Clocks
– Modular clocks initialization is supported.
– Initialization mode is visible in the Clocks diagram and Details view.
– New Modular Initialization view for configuration of the initialization mode and core selection of the module is created.
TEE
– Configuration and overview of areas with the same address and different address space is supported.
– Code generation can be toogled for global options groups.
– The process for releasing ELE crypto before setting up TRDC is supported.
Pins
– Miscellaneous tab for various Pins configuration options is added.
– Filtering for routing dialogs is added.

100% 有帮助 (1/1)
版本历史
最后更新:
‎01-16-2025 08:20 AM
更新人: