Android N7.1.1_1.0.0 Release Announcement

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Android N7.1.1_1.0.0 Release Announcement

Android N7.1.1_1.0.0 Release Announcement

The i.MX Android N7.1.1_1.0.0 release is now available on Web Site (i.MX6 BSP Updates and Releases -> Android).

 

  • Files available:

#

Name

Description

1

android_N7.1.1_1.0.0_docs.tar.gz

i.MX Android N7.1.1_1.0.0 BSP Documentation

2

android_N7.1.1_1.0.0_source.tar.gz

Source Code of Android N7.1.1_1.0.0 BSP (4.1 kernel) for i.MX 6QuadPlus, i.MX 6Quad, i.MX 6DualPlus, i.MX 6Dual, i.MX 6DualLite, i.MX 6Solo  i.MX 6Sololite, i.MX6SX and i.MX7D

3

android_N7.1.1_1.0.0_image_6dqpsabreauto.tar.gz

Binary Demo Files of Android N7.1.1_1.0.0 BSP - SABRE for Automotive Infotainment based on i.MX 6QuadPlus, i.MX 6Quad, and i.MX 6DualLite

4

android_N7.1.1_1.0.0_image_6dqpsabresd.tar.gz

Binary Demo Files of Android N7.1.1_1.0.0 BSP - SABRE Platform and SABRE Board based on i.MX 6QuadPlus, i.MX 6Quad and i.MX 6DualLite.

5

android_N7.1.1_1.0.0_image_6slevk.tar.gz

Binary Demo Files of Android N7.1.1_1.0.0 BSP - i.MX 6Sololite evaluation kit.

6


android_N7.1.1_1.0.0_image_6sxsabresd.tar.gz

Binary Demo Files of Android N7.1.1_1.0.0 BSP - SABRE Board based on i.MX 6SoloX

7

android_N7.1.1_1.0.0_image_6sxsabreauto.tar.gz

Binary Demo Files of Android N7.1.1_1.0.0 BSP - SABRE for Automotive infotainment based on i.MX 6SoloX

8

android_N7.1.1_1.0.0_image_7dsabresd.tar.gz

Binary Demo Files of Android N7.1.1_1.0.0 BSP - SABRE Board based on i.MX 7Dual

9

android_N7.1.1_1.0.0_tools.tar.gz

Manufacturing Toolkit and VivanteVTK for N7.1.1_1.0.0

 

  • Supported Hardware SoC/Boards:
    • MX 6Quad, i.MX 6QuadPlus, and i.MX 6DualLite SABRE-SD board and platform
    • MX 6Quad, i.MX 6QuadPlus, and i.MX 6DualLite SABRE-AI board and platform
    • MX 6SoloLite EVK platform
    • MX 6SoloX SABRE-SD board and platforms
    • MX 6SoloX SABRE-AI board and platforms
    • MX 7Dual SABRE-SD board and platform

 

  • Changes:

Compared to the M6.0.1_2.1.0 release, this release has the following major changes:

  • Upgraded the Android platform version to Android 7.1.
  • Upgraded the U-Boot and Linux Kernel Code base from the L4.1.15_1.0.0 release to the L4.1.15_1.2.0-ga release.
  • Added support for the i.MX 7Dual SABRE-SD board.
  • Upgraded the GPU driver from 5.0.11p8 to 6.2.0.p2.

 

  • Feature:

For features please consult the release notes.

 

  • Known issues

For known issues and more details please consult the Release Notes.

标记 (1)
附件
评论

1. What was changed in GPU driver between 5.0.11p8 and 6.2.0.p2?

2. Is Vulkan API available?

无评分
版本历史
最后更新:
‎03-15-2017 11:35 PM
更新人: