Android L5.0.0_1.0.0 GA Release

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Android L5.0.0_1.0.0 GA Release

Android L5.0.0_1.0.0 GA Release

The i.MX Android L5.0.0_1.0.0 GA release is now available on http://www.freescale.com .

·        Files available

#

Name

Description

1

android_L5.0.0_1.0.0-ga_doc.tar.gz

i.MX6 Android L5.0.0_1.0.0 BSP Documentation

2

android_L5.0.0_1.0.0-ga_core_source.tar.gz

i.MX 6Quad, i.MX 6Dual, i.MX 6DualLite, i.MX 6Solo  i.MX 6Sololite and i.MX6SX Android L5.0.0_1.0.0 BSP, Source Code for BSP and Codecs.

3

android_L5.0.0_1.0.0-ga_images_6qsabreauto.tar.gz

i.MX 6Quad, i.MX 6Dual, i.MX 6DualLite, and i.MX 6Solo Android L5.0.0_1.0.0 BSP Binary Demo Files for the SABRE for Automotive Infotainment.

4

android_L5.0.0_1.0.0-ga_images_6qsabresd.tar.gz

i.MX 6Quad, i.MX 6Dual, i.MX 6DualLite, and i.MX 6Solo Android L5.0.0_1.0.0 BSP Binary Demo Files for the SABRE Platform and SABRE Board for Smart Devices.

5

android_L5.0.0_1.0.0-ga_images_6slevk.tar.gz

i.MX 6Sololite Android L5.0.0_1.0.0 BSP Binary Demo Files for the SoloLite evaluation kit.

6

android_L5.0.0_1.0.0-ga_images_6sx.tar.gz

i.MX 6SoloX Android L5.0.0_1.0.0 BSP Binary Demo Files.

7

fsl_aacp_dec_L5.0.0_1.0.0-ga.tar.gz

AAC Plus Codec for i.MX 6Quad, i.MX 6Dual, i.MX 6DualLite, i.MX 6Solo i.MX 6Sololite and i.MX 6SX Android L5.0.0_1.0.0 BSP.

8

android_L5.0.0_1.0.0-ga_tools.tar.gz

i.MX 6Family Manufacturing Toolkit for L5.0.0_1.0.0

·        Supported Hardware SoC/Boards:

o  i.MX 6Quad SABRE-SD board and platform

o  i.MX 6DualLite SABRE-SD board and platform

o  i.MX 6Quad SABRE-AI board and platform

o  i.MX 6DualLite SABRE-AI board and platform

o  i.MX6SoloLite EVK platform

o  i.MX6SoloX SABRE-SD board

o  i.MX6SoloX SABRE-AI board and platform

·        Change List

Compared to the L5.0.0_1.0.0-alpha release, this release has the following major changes:

o  Applies Cortex-A9 Errata 845369, which will cause performance drop in memcpy.

o  Prefetches offset change for PL310 to improve the memcpy performance.

o    Disables shell as Android CTS requirement.

o  Switches the default NAND chip from MT29F8G08ABACA to MT29F64G08AFAAA.

o    Includes several fixes to pass CTS android-cts-5.0_r2.

·        Features

For features please consult the release notes.

·        Known issues

For known issues and more details please consult the release notes.

添付
評価なし
バージョン履歴
最終更新日:
‎10-01-2015 09:28 AM
更新者: