GPU Driver and Tools

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

GPU Driver and Tools

GPU Driver and Tools

i.MX Graphics User's Guide

 

GPU Driver Releases

DescriptionGPU DriverGraphics ToolsBSP Supported
GPU-VIV 5.0.11 P8

imx-gpu-viv-5.0.11.p8.1-hfp.bin

imx-gpu-viv-5.0.11.p8.1-sfp.bin

kernel-module-imx-gpu-viv-5.0.11.p8.1.tar.gz

imx-gpu-viv-5.0.11.p8.1.tgz

Linux: L4.1.15 1.0.0

Android: Android 6.0

GPU-VIV 5.0.11P7

imx-gpu-viv-5.0.11.p7.4-hfp.bin

imx-gpu-viv-5.0.11.p7.4-sfp.bin

kernel-module-imx-gpu-viv-5.0.11.p7.4.tar.gz

L3.14.52_1.1.0-ga_gpu-tools.tar.gzLinux: L3.14.52 1.1.0
GPU-VIV 5.0.11P7

imx-gpu-viv-5.0.11.p7.1-hfp.bin

imx-gpu-viv-5.0.11.p7.1-sfp.bin

No separate kernel driver package. Included as part of BSP

L3.14.52_1.1.0-ga_gpu-tools.tar.gzLinux: L3.14.38 1.0.0
GPU-VIV 5.0.11 P4

imx-gpu-viv-5.0.11.p4.1-hfp.bin

imx-gpu-viv-5.0.11.p4.1-sfp.bin

No separate kernel driver package. Included as part of BSP

i.MX6D/Q/DL/S/SX GPU Tools-5.0.11P4.1Linux: L3.10.53, L3.14.28
GPU-VIV 4.6.9 P13

gpu-viv-bin-mx6q-3.10.17-1.0.3-hfp.bin,

gpu-viv-bin-mx6q-3.10.17-1.0.3-sfp.bin

No separate kernel driver package. Included as part of BSP

I.MX_6_VIVANTE_VDK_150_TOOLSLinux: L3.10.17, L3.0.101
标签 (1)
无评分
版本历史
最后更新:
‎02-22-2016 08:13 AM
更新人: