Search the Community
Turn on suggestions
Auto-suggest helps you quickly narrow down your search results by suggesting possible matches as you type.
3,000 results
Sorted by:
10-31-2018
12:35 PM
Do you plan to secure your data transmission keeping high data throughput, low-power and CPU load? The Layerscape family is your best choice.
04-08-2021
02:16 PM
1 Kudo
Embedded edge technology is revolutionizing the area of machine vision for industrial applications. Vision systems at factory shop floor are now heavily relying on components capable to process i...
Industrial Machine Vision at the Edge.pdf (3,241 KB)
10-19-2022
02:36 AM
The BareMetal framework targets to support the scenarios that need low latency, real-time response, and high-performance. There is no OS running on the cores and customer-specific application runs on...
baremetal_app.pdf (2,077 KB)
05-21-2018
07:13 AM
1 Kudo
Edge computing puts cloud-computing software infrastructure on embedded-class processing platforms to reduce latency and uplink bandwidth consumption. Ranging from 1-core to 16-core devices, i...
AMF-ENT-T3037.pdf (2,487 KB)
04-01-2019
12:53 PM
...WS Greengrass and Azure IoT Edge software on NXP processors using the NXP EdgeScale cloud deployment service, integrate hardware based security and deploy a simple application that collects data, process...
AMF-EDG-T3505.pdf (2,135 KB)
- Tags:
- edgescale
Labels:
05-16-2017
08:10 AM
...otor is a BLDC type: Linix 45ZWN24-40. I need to read the hall sensors signal to know the rotor position and make a trapezoidal control, so I have configured PTB18, PTB19 and PTA13 pins in Input Edge...
KV31P100M120SF7RM.pdf (8,084 KB)
10-14-2019
09:03 AM
Learn about the off-the-shelf ML/AI IoT edge compute solutions.
EUF-EDG-T3852.pdf (4,693 KB)
Labels:
08-15-2017
12:57 PM
Join this session for an overview of the A-B swap firmware update solutions in edge nodes, specially focusing on our S32K1xx microcontroller family.
AMF-AUT-T2815.pdf (1,625 KB)
- Tags:
- amf-aut-t2815
- s32k1xx
09-06-2018
01:33 PM
Edge computing puts cloud-computing software infrastructure on embedded-class processing platforms to reduce latency and uplink bandwidth consumption. Ranging from 1-core to 16-core devices, i...
APF-ENT-T3037_China.pdf (2,538 KB)
08-15-2017
12:38 PM
This session will address how S12 MagniV mixed-signal MCUs can help customers design more compact and cost-effective electronic control units. The S12 MagniV devices are built on proven S12 technolog...
AMF-AUT-T2784.pdf (2,987 KB)