Search the Community
Turn on suggestions
Auto-suggest helps you quickly narrow down your search results by suggesting possible matches as you type.
4,000 results
Sorted by:
06-26-2018
01:50 AM
Trusted Execution Environment(TEE) is for ARM-based chips supporting TrustZone technology. NXP released LSDK integrates Open Portable TEE(OP-TEE), which is an open source project which contains a f...
04-10-2019
06:35 AM
This class will provide an overview of NXP's broad and scalable MCU portfolio and give details on which product families are available for different markets and use cases. It will also give an overvi...
- Tags:
- arm cortex m0+
04-08-2021
11:39 AM
...cosystem to optimize your design within NXP’s scalable portfolio of Arm® devices.
Presenters:
Marcel Baessler, Arrow Franck Roux, Products and Solutions Marketing Manager, NXP
Labels:
06-14-2018
07:11 PM
This class will provide an overview of NXP's broad and scalable MCU portfolio and give details on which product families are available for different markets and use cases. It will also give an overvi...
- Tags:
- amf-trd-t3150
- mcu
05-13-2020
08:52 AM
3 Kudos
04-24-2015
09:30 AM
The new Kinetis V series of MCUs enables ARM® Cortex®-savvy developers to create advanced motor control and power conversion solutions with Cortex-M0+, Cortex-M4 and Cortex-M7 based devices, s...
05-06-2019
04:46 PM
Join this session to understand all the security features integrated in the recently launched LPC5500 MCU Family and learn how to implement these features to design a low-power system with robust sec...
- Tags:
- lpc5500
09-06-2018
02:00 PM
...lashless MCU which will use Amazon Web Services (AWS). This class will also briefly introduce the LPC8N04 based product demonstrations and reference designs to teach you how to build your own NFC based end n...
- Tags:
- apf-trd-t3275
- mcu
12-04-2020
11:59 AM
...otor control, system control and advanced HMI.
This solution is based on a Kinetis Ke1xF-168 MHz MCU. This 5 V solution with the high-performance Cortex-M4 core running up to 168 MHz, integrates CAN 2...
Labels:
10-08-2020
06:47 AM
...roducts
Category
MCU
Product URL
LPC8N04: Low-Cost Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core
Product Description
LPC8N04 is a cost-effective MCU which serves as an e...
Labels: