Hello All,
I designed a ultra low low cost evaluation board (ULC-Zigbee) based in Kinetis wireless MCUs, take a look at the attached PDF for the brief description. I was able to build three of them at ~$10USD each.
The ULC-Zigbee is covered under the GNU General Public License. The required files to build the board are attached, it measures 30 x 50mm.
My partner AngelC wrote a sample code. The software basically communicates wirelessly the ULC-Zigbee board with a USB-KW24D512. An FXOS8700 is externally connected through the prototype board connector and the magnetic and acceleration values are then wirelessly transmitted to the USB stick, then the values can be printed in a HyperTerminal.
The attached zip file contains the following files:
File name | Description | |
---|---|---|
ULC-Zigbee-EBV_V10.pdf | Brief description of the ULC-Zigbee board | |
MKW2x_Eagle_library.lbr |
| |
ULC-Zigbee-EBV_V10.brd | EAGLE v6.5 Board | |
ULC-Zigbee-EBV_V10.sch | EAGLE v6.5 Schematic | |
ULC-Zigbee-EBV_V10_SCH.pdf | ULC-Zigbee board schematic | |
ULC-Zigbee-EBV_V10_BOM.xlsx | Bill of materials | |
ULC-Zigbee-EBV_V10_GERBER_FILES.zip | Gerber files | |
WirelessUART_MKW2x_v1.3_eCompass_TX_v1.zip | ULC-Zigbee board sample software | |
WirelessUART_MKW2x_v1.3_eCompass_RX_v1.zip | USB-KW24D512 sample software |
Hope it helps!
-Josh
Este documento fue generado desde la siguiente discusión:Ultra Low Cost Zigbee Evaluation Board