テクノロジーデイズ - トレーニング教材

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Technology Days - Training Material

Training Sessions Material



Home

Home is where the heart is..

Home Control & Security; Development Software & Tools

Automotive

Automotive

ディスカッション

ソート順:
A key challenge to the deployment of Edge compute IoT is management and security of 1000s to millions of Edge compute nodes and the software that is running on them. NXP’s EdgeScale technology simplifies this by providing a cloud-based management framework leveraging the hardware security features of NXP Layerscape and i.MX processors. This instructor-led session will demonstrate how to install AWS Greengrass and Azure IoT Edge software on NXP processors using the NXP EdgeScale cloud deployment service, integrate hardware based security and deploy a simple application that collects data, processes it locally and sends updates to the cloud. This session will provide greater understanding of edge computing and cloud computing concepts and technologies.
記事全体を表示
Edge computing puts cloud-computing software infrastructure on embedded-class processing platforms to reduce latency and uplink bandwidth consumption. Ranging from 1-core to 16-core devices, integrating important I/O features and integrating a hardware root of trust, the Layerscape family is ideal for edge-computing platforms. Complementary software like EdgeScale increases these platforms ease of use and accelerates customers' time to market. This session provides an overview of running Edge compute applications on Layerscape family of processors. It covers the concept of Edge computing and why it is needed, and goes on to elaborate the various use-cases where it can be used. It explains how customers can use the Layerscape SDK to run container based Edge compute applications, and leverage popular Edge Compute frameworks from AWS, Azure, Alibaba amongst others.
記事全体を表示
Artificial intelligence and machine learning (AI/ML) are revolutionizing the industrial world. For maximal impact, AI/ML must be done close to where data is generated and the output of analysis used. It's an ideal workload for edge computing and complements NXP’s EdgeScale cloud-based device-management platform. Layerscape processors are well suited to hosting AI/ML workloads. Software from NXP and third parties helps enable developers to create industrial applications using AI/ML technology. These applications can be distributed, Layerscape-based edge nodes with endpoints performing multiple tasks including: addressing condition monitoring or first-level classification; running popular edge frameworks to deliver cloud-like services on premises, aggregating data from multiple endpoints or performing additional analysis; running cloud-based software analyzing data for long-term trends.
記事全体を表示
Provide an overview of the protocol and implementation of CAN FD in system architectures, including the use of partial networking in relation to the deployment of CAN FD.
記事全体を表示
This class will teach you how to spin a BLDC, PMSM or ACIM motor with i.MX RT. You do not need prior motor control experience.
記事全体を表示
Time-Sensitive Networking (TSN) makes deterministic Ethernet possible. TSN provides evolution for industrial real-time networks and is a set of IEEE® 802 Ethernet sub-standards defined by the IEEE TSN task group. In this session, learn about the key TSN standards and how they work together. Understand more about NXP solutions for both TSN endpoint and TSN switch with abundant software support based on Arm®v8 platforms.
記事全体を表示
Join this session to get a glimpse of where you will see i.MX 8/8X in the near future and why graphics, ML, AI, video, image processing, vision, connectivity, audio and voice functions make the i.MX 8 series ideal for Automotive and Industrial applications. Learn about the i.MX 8/8X families that are comprised of common subsystems establishing an unmatched range of performance scaling with pin-compatible options and the highest level of software reuse. In addition, learn more about the upcoming i.MX 8DualMax product line to help customers meet additional cost performance scaling across the i.MX 8 family.
記事全体を表示
Learn about the DSP hardware and software solution for audio processing in the i.MX 8.
記事全体を表示
Extending the scalable range of the i.MX product line, the i.MX 8 and 8X families are comprised of common subsystems establishing an unmatched range of cost-performance scaling with pin-compatible options and the highest level of software reuse. Built with a high-level integration to support graphics, video, image processing, vision, audio and voice functions, the i.MX 8 series transforms your everyday interactions and is ideal for Automotive and Industrial applications. Learn about the next generation i.MX 8 and i.MX 8X applications processors for automotive and industrial automation / control.
記事全体を表示
OpenIL is an open source software distribution for industrial and automation market.  OpenIL provides industrial-grade real time, security and network determinism. OpenIL is an ideal Linux distribution for PLC, HMI, industrial control and robotics. In this session, an overview of OpenIL is conducted including Xenomai, baremetal solution, TEE, TSN, Industrial network with OPCUA and EtherCAT and how they run on Layerscape.
記事全体を表示
This session will review the portfolio and trends for mobility and retail products as well as dive into NXP's new products around electronic ticketing.
記事全体を表示
Outline current wireless charging market situation and the trend.
記事全体を表示
Join this session to learn how to leverage and get started with NXP’s power optimized LPC546xx MCU family, which now scales up in performance to 220 MHz. With rich peripheral integration, which includes 21 communication interfaces, including HS USB, dual CAN FD, graphics controller, to package option scalability, these microcontrollers address the various needs of today’s embedded IoT applications. Leave the session with the knowledge and skills to get up and running with the LPC546xx MCU family, which includes our comprehensive ecosystem of software and tools.
記事全体を表示
This presentation will provide an introduction to the impressive lineup of i.MX 8M family of products. The session will cover the product features, media, graphics and machine learning use cases, enablement and ecosystem. We will follow the presentation with a live demonstration based on the i.MX 8M Plus applications processor. Presenters: Marcel Baessler, Arrow Franck Roux, Products and Solutions Marketing Manager, NXP
記事全体を表示
This session will give an overview of a system safety concept for a high voltage traction inverter of Battery Electric Vehicle. Performance and functional safety requirements mean that we have to be able to monitor the safety aspects of each of the components within the powertrain. Using a concept to deliver a complete package with risk assessment, safety goal definitions and a functional safety concept as well as the technical safety architecture of a traction motor inverter, you will learn how to derive functional safety requirements to implement in your next designs.
記事全体を表示
Overview of the extended resource domain controller of the S32x devices.
記事全体を表示
NXP continues to expand the i.MX 8M Family with the  addition of the i.MX 8M Mini and i.MX 8M Nano products. Learn the features, performance and benefits of these products and which target applications they are most suited to. Attendees will leave the class with a deep understanding of the i.MX 8M family line-up and how to pick the right product for their application.
記事全体を表示
Learn how to go from an IoT idea to a proof-of-concept as easy as 1-2-3 for a connected, secure, small-form factor IoT end node. The Rapid IoT kit integrates 30+ active components (11 NXP parts) with drivers, middleware, example applications and features an innovative web IDE with GUI-based programming, as well as mobile App and IoT cloud services.
記事全体を表示