NXP Helps Industrial System Developers Apply AI/ML to Their Designs

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

NXP Helps Industrial System Developers Apply AI/ML to Their Designs

NXP Helps Industrial System Developers Apply AI/ML to Their Designs

Artificial intelligence and machine learning (AI/ML) are revolutionizing the industrial world. For maximal impact, AI/ML must be done close to where data is generated and the output of analysis used. It's an ideal workload for edge computing and complements NXP’s EdgeScale cloud-based device-management platform. Layerscape processors are well suited to hosting AI/ML workloads. Software from NXP and third parties helps enable developers to create industrial applications using AI/ML technology. These applications can be distributed, Layerscape-based edge nodes with endpoints performing multiple tasks including: addressing condition monitoring or first-level classification; running popular edge frameworks to deliver cloud-like services on premises, aggregating data from multiple endpoints or performing additional analysis; running cloud-based software analyzing data for long-term trends.

标签 (1)
标记 (3)
附件
评论

While artificial intelligence and machine learning computation is often performed at large scale in datacentres, the latest processing devices are enabling a trend towards embedding AI/ML capability into IoT devices at the edge of the network.

无评分
版本历史
最后更新:
‎10-14-2019 02:52 PM
更新人: