Applications for High-Performance Layerscape Processors (LX2160A)

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Applications for High-Performance Layerscape Processors (LX2160A)

Applications for High-Performance Layerscape Processors (LX2160A)

LX2160A is NXP’s highest performance multicore device with 16 Arm-v8 64-bit A72 cores at up to 2.2 GHz. It also has 24 SerDes lanes running at 25 GHz supporting dual 100GE interfaces and up to 24 lanes of PCIe Express. It has security acceleration to 50 Gbps and data compression/decompression to 100 Gbps. This session will explain LX2160A’s suitability for the main target applications (5G, industrial, ADAS, storage, NIC, and edge routing), benchmarking results (CoreMark, Dhrystone, DPDK, SpecInt, …), software and reference board enablement, 3rd-party board solutions, and how it stacks up against the Xeon-D family of devices.

タグ(1)
添付
評価なし
バージョン履歴
最終更新日:
‎09-09-2019 06:56 AM
更新者: