Apply FXTH8700 as TPMS emitter

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Apply FXTH8700 as TPMS emitter

Apply FXTH8700 as TPMS emitter

        The FXTH87xx is a sensor for use in applications that monitor tire pressure and temperature. It contains the pressure and temperature sensors, an X-axis and a Z-axis accelerometer, a microcontroller, an LF receiver and an RF transmitter all
within a single package.

       Recently a customer requests help to connect FXTH87xx with Infineon TPMS receiver. We connect them each other through some testing and verification finally. The target of this document description is to replace external emitter with FXTH87xx. This document take an example to offer the users a method how to detect and decode an unknown sensor Emitter Packets using instrument provided by R&S or Anritsu, then duplicate this Emitter packets into FXTH87xx to form 315MHz, 433.92MHz TPMS
emitter and receiver solution.
Customer who adapts FXTH87xx can easily connect it with any external receiver using the similiar
concept.

ラベル(1)
添付
評価なし
バージョン履歴
最終更新日:
‎07-10-2016 07:08 PM
更新者: