SafeAssure featured product: Miriac™ EK-5744P Functional Safety Evaluation Kit

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

SafeAssure featured product: Miriac™ EK-5744P Functional Safety Evaluation Kit

1,600 Views
yosoytono
Fresh Out Contributor

The new Miriac™ EK-5744P Functional Safety Evaluation Kit is built in partnership with Microsys, featuring a safety-oriented design approach that includes features like hardware redundancy and failsafe mechanisms.

miriacEK5744

This evaluation, design, and prototyping platform provides a solid base for custom developments and shows how to use the MPC5744P MCU for devices meeting European Commission’s 2006/42/EC Machinery Directive, IEC 61508/62061 (SIL1 and SIL2), ISO 13849 (Categories 1 and 2), and ISO 26262 (Levels A-D) standards. The Miriac EK-5744P Functional Safety Evaluation Kit supports our SafeAssure program, setting the company apart from competitors in terms of quality and reliability. A concept study for use according to IEC 61508/62061 SIL3 and ISO 13849 Cat. 2 for the MPC5744P and Power SBC are in progress.

Taking advantage of the MicroSys' expertise on building reliable industrial communication platforms, this SafeAssure-enabled kit is targeted for factory automation, aerospace & defense, and transportation applications. Our new Miriac EK-5744P Functional Safety Evaluation Kit is available for ordering now.

0 Kudos
0 Replies