The S32V234 is our 2nd generation vision processor family designed to support computation intensive applications for image processing and offers an ISP, powerful 3D GPU, dual APEX-2 vision accelerators, security and supports SafeAssure™. S32V234 is suited for ADAS, NCAP front camera, object detection and recognition, surround view, machine learning and sensor fusion applications.
S32V234 is engineered for automotive-grade reliability, functional safety and security measures to support vehicle and industrial automation. S32V234 has a complete enablement platform supported by S32 Design Studio IDE for Vision which includes a compiler, debugger, Vision SDK, Linux BSP and graph tools.
The target applications for S32V234 are:
![]() |