S32M276 - FOC with single shunt current measurement

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

S32M276 - FOC with single shunt current measurement

S32M276 - FOC with single shunt current measurement

This example demonstrates a 3-phase Permanent Magnet Synchronous Motor (PMSM) vector control (Field Oriented Control - FOC) drive with single shunt current sensing with and without position sensor. This design serves as an example of motor control design using NXP S32M276 automotive family.

JoJa_0-1738918007633.png

 

The example was designed on:


C-project based example is a part of:

  • S32M27XEVB-SW application SW for S32M27xEVB

    Application software contains: 

    • S32M27xEVB_PMSM_FOC_1Sh - Low-level drivers of RTD and S32 Design Studio Configuration Tools (S32CT) are used to demonstrate a single shunt FOC application. The detailed description of the example can be found in application note AN14482.
  • S32M276SFFRD_MC_SW  application SW for S32M276SFFRD

    Application software contains: 

    • S32M276SFFRD_PMSM_FOC_1Sh - Low-level drivers of RTD and S32 Design Studio Configuration Tools (S32CT) are used to demonstrate a single shunt FOC application. The detailed description of the example can be found in application note AN14482.
100% 有帮助 (1/1)
版本历史
最后更新:
‎02-07-2025 10:59 AM
更新人: