S32K344 - FOC with dual single current measurement
These examples demonstrate a 3-phase Permanent Magnet Synchronous Motor (PMSM) vector control (Field Oriented Control - FOC) drive with 1- shunt current sensing with and without position sensor. This design serves as an example of motor control design using NXP S32K3 automotive family. |
|
Examples were designed on S32K344 Brushless Direct Current and Permanent Magnet Synchronous Motor Control Development Kit.
C-project based examples are part of MCSPTE1AK344 Development Kit Application Software. An innovative drivers set, Real-Time Drivers (RTD),are used to configure and control the MCU. It complies with Automotive-SPICE, ISO 26262, ISO 9001 and IATF 16949. Production-ready Automotive Math and Motor Control Library set provides essential building blocks for algorithm. FreeMASTER is used as useful run-time debugging tool.
Application software contains:
MATLAB Simulink based project (Motor Control PMSM Single Shunt Example - s32k344_mc_pmsm_1sh_ebt) is build using Model-Based Design Toolbox (MBDT) and can be downloaded from NXP Model-Based Design Toolbox for S32K3xx - version 1.4.0 or newer releases.