S32 Design Studio for S32 Platform v3.4 Update 1 (for S32G2) released!

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

S32 Design Studio for S32 Platform v3.4 Update 1 (for S32G2) released!

S32 Design Studio for S32 Platform v3.4 Update 1 (for S32G2) released!

 

 

 
nxp.png

Product Release Announcement

Automotive Processing

S32 Design Studio v3.4

Update 1 for S32G2


mikedoidge_0-1624918289889.png

 

 

 

 

Austin, Texas, USA

Apr 30, 2021

The Automotive Processing' Software Development Tools Engineering Team at NXP Semiconductors is pleased to announce the release of the 

S32 Design Studio v3.4 Update 1 for S32G2

Here are some of major features:​

  • S32 Configuration Tool framework 1.4 with the Pin, Clock, Peripheral, DCD, IVT, DDR and QuadSPI Configuration tools (SDK/RTD packages required to get support for particular device) 
  • Updates S32 Debugger 
  • Updated S32 Flash Tool

Update is available for online install on update site and for download on flexera 

S32G2 support: (SW32G2_S32DS_3.4.1_D2104.zip)

  • updated version of header files in accordance with RM Rev 3

Update is available for online install on update site and for download on flexera.

Note that Update 1 (S32DS Platform Package version 3.4.1 and S32DS Platform Tools package version 3.4.1) is required for the S32G2 support package. It is included into archive for download.

Installation instructions

The update is available for online (via Eclipse Updater) or offline installation 

  •  online installation: 
    • go to menu "Help" -> "S32DS Extensions and Updates" dialog 
    • select from available items and click "Install/Update" button

      image.png

 

  • offline installation:  
    • go to S32 Design Studio product download page: S32 Design Studio for S32 Platform -> Downloads, click 'Download' button next to S32 Design Studio 3.4 -- Windows/Linux

      image.png

    • from the Product Information page, select S32 Design Studio 3.4 Update 1, support for S32G2 family

      image.png

    • then select 'SW32G2_S32DS_3.4.1_D2104.zip' to download the update archive zip file

      image.png
    • Start S32 Design Studio and go to "Help" -> "S32DS Extensions and Updates"

      image.png

    • Add the downloaded archive as a software site. Click "Add Software Site" and browse to select the archive file downloaded in the prior step       

      image.png

    • Select from available items and click "Install/Update" button.

      mikedoidge_1-1624999657510.png

This will start the update installation process.

 

Technical Support

please use public community for questions https://community.nxp.com/community/s32/s32ds

 

mikedoidge_1-1624918522979.png
No ratings
Version history
Last update:
‎06-29-2021 01:52 PM
Updated by: