S32 Design Studio for Power Architecture v2.1 Update 12 available!

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

S32 Design Studio for Power Architecture v2.1 Update 12 available!

S32 Design Studio for Power Architecture v2.1 Update 12 available!

 

 

 

nxp.png

Product Release Announcement

Automotive Microcontrollers and Processors

S32 Design Studio for Power Architecture v2.1 Update 12

S32DS_Logo_official_2016_scaled.png  

 

 

 

What is new?

  • Integrated S32 SDK for Power Architecture RTM 3.0.3 (replacing 3.0.2)
  • Integrated AMMCLIB 1.1.21
  • This is a cumulative update - it includes all the content of previous updates (Update 1,Update 2Update 7, Update 8Update 10)

 

Installation instructions

The update is available for online installation (via S32DS Extensions and Updates) or offline installation (direct download link)

  •  installation: 
    • go to menu "Help" -> "S32DS Extensions and Updates" dialog 
    • select from available items and click "Install/Update" button

image.png

  • offline installation:  
    • go to S32 Design Studio for Power product page -> Downloads section or use direct link to download the update archive zip file 
       
       

      image.png

    • Start S32 Design Studio and go to "Help" -> "S32DS Extensions and Updates", then click 'Go to Preferences' link

      pastedImage_19.png

    • And add a new site "Add..." repository and browse to select the downloaded update archive zip file you downloaded in the previous step

      pastedImage_4.png
       

      image.png



      • Select the 'S32 Design Studio for Power Architecture Device Package' and 'Update with S32 SDK 3.0.2 for Power Architecture' packages and click "Install/Update" button.

         

         

        image.png

This will start the update installation process.

标签 (2)
附件
无评分
版本历史
最后更新:
‎09-04-2020 01:45 PM
更新人: