| | |
 | Product Release Announcement Automotive Microcontrollers and Processors S32 Design Studio for ARM v1.3, Update 4 | |
| | |
S32 Design Studio for ARM v1.3 Update 4 has been just released. This update is applicable for S32 Design Studio for ARM v1.3 hosted on Windows and Linux and does not require any previous update to be installed.
Note:
Update 3 (which is available as a separate update) includes S32K148 support only. Update 4 contains update 3 so you don't have to install it separately.
What is new?
Update 4 contains: Device support for S32K148 and S32K14x_SDK_EAR_0.8.3 which supports S32K148 & S32K144. More information can be found in the release notes for the SDK attached.
Installation instructions
The update is available for online (Eclipse Updater) or offline (direct download link) installation.
select all available items and click "Next" button

- offline installation: go to S32 Design Studio product page -> Downloads section or use the direct download link to download the "S32 Design Studio for ARM v1.3 - Update 4" file.

Start S32DS and go to Help -> Install New Software...
Add a new "Archive" repository, browse to select the downloaded Update 4 archive file.

Select all available items and click "Next" button.