S32 Design Studio - Releases & Updates

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

S32 Design Studio - Releases & Updates

S32 Design Studio - Releases & Updates

S32 Design Studio Versions

 

 

S32DS IDE for S32 Platform

S32DS IDE for Arm®

S32DS IDE for Power Architecture®

Devices Supported

S32V23x

S32K1xx

MPC56xx

S32S247TV

KEA

MPC57xx

S32 Platform Devices

MAC57D54H

S32R2xx/S32R3xx

Integrated NXP Tools

S32 Flash Tool

FreeMASTER

FreeMASTER

DDR stress tool

 

 

Integrated Configuration Tools

S32 Configuration Tools

Processor Expert Configuration Tool

Processor Expert Configuration Tool

Pins Wizard

Pins Wizard

Pins Wizard

Clocks configuration

Peripheral/Drivers configuration

 

Peripheral/Drivers configuration

 

Peripheral/Drivers configuration

DCD/IVT configuration

 

 

DDR configuration tool

 

 

Integrated NXP Software

S32 SDK

S32K1 SDK

S32 SDK

FreeRTOS

FreeRTOS

FreeRTOS

AMMCLib for S32V23x

AMMCLib for KEA and
S32K

AMMCLib for MPC56xx
and MPC57xx MCUs

Vision SDK

KEA SDK

Radar SDK

Linux BSP

MQX OS/MQX Drivers for MAC57D54H

 

Compilers:

NXP GCC 6.3.1*

NXP GCC 9.2

NXP GCC 6.3.1*

NXP GCC 4.9*

GreenHills

GreenHills

GreenHills

IAR

IAR

Diab

 

GCC 4.9*

 

DEBUGGERS
Built-in GDB
interface
:

S32 Debugger/S32 Debug Probe

P&E Multilink/Cyclone/OpenSDA

P&E Multilink/Cyclone/OpenSDA

P&E Multilink/Cyclone/OpenSDA

Segger J-Link

 

DEBUGGERS supported:

Lauterbach

Lauterbach

Lauterbach

 

iSystem

iSystem

 

IAR

PLS

Host Operating Systems:

Microsoft Windows® 7/8/10 64-bit OS (with 32-bit binaries) 

– Ubuntu 14.04, 16.04 (64 bit)

– Debian 8 (64 bit)

– CentOS 7 (64 bit)

Microsoft Windows® 7/8/10 32/64-bit OS (with 32-bit binaries) 

– Ubuntu 14.04, 16.04 (64 bit)

– Debian 8 (64 bit)

– CentOS 7 (64 bit)

Microsoft Windows® 7/8/10 32/64-bit OS (with 32-bit binaries) 

– Ubuntu 14.04, 16.04 (64 bit)

– Debian 8 (64 bit)

– CentOS 7 (64 bit)

Vision specific tools :

NXP APU Compiler

 

 

ISP assembler

 

 

ISP and APEX graph tools

 

 

Radar specific tools :

 

 

SPT assembler

 

 

SPT Explorer/ SPT graph tool

 

 

S32 Design Studio for S32 Platform

S32 Design Studio for S32 Platform 3.4 (Windows/Linux)

S32 Design Studio for S32 Platform 3.4 Update 1 (for S32G2)

S32 Design Studio for S32 Platform 3.3 (Windows/Linux) 

S32 Design Studio for S32 Platform 3.2 (Windows/Linux) 

S32 Design Studio 3.2 - Update 191226

S32 Design Studio 3.2 - Update 191219

S32 Design Studio 3.1 (Windows/Linux)

S32 Design Studio 3.1 - Update 2   

S32 Design Studio 3.1 - Update 190708 

S32 Design Studio 3.1 - Update 190508 

S32 Design Studio 2018.R1 (Windows/Linux)  

Development packages

S32K1 Service Pack 1 (S32 Design Studio 3.4)

S32K1xx dev package and S32 SDK for S32K1xx RTM 4.0.0 (S32 Design Studio 3.3)

S32S2xxTV 3.1.0

S32V2xx Development Package 3.1.0

S32V2xx 2018.R1

 

Extension packages

Vision Extension Package for S32V234 1.2.0 (S32 Design Studio 3.3)

Vision Extension Package for S32V2xx 1.0.0 (for S32 Design Studio 3.1)

 

S32DS for Arm

S32 Design Studio for Arm 2.2 (Windows/Linux) 

S32 Design Studio for Arm 2.2 - Update 1

S32 Design Studio for Arm 2018.R1 (Windows/Linux) 

S32 Design Studio for Arm 2018.R1 - Update 11 

S32 Design Studio for Arm 2018.R1 - Update 10 

S32 Design Studio for Arm 2018.R1 - Update 9 

S32 Design Studio for Arm 2018.R1 - Update 8 

S32 Design Studio for Arm 2018.R1 - Update 7

S32 Design Studio for Arm 2018.R1 - Update 6 

S32 Design Studio for Arm 2018.R1 - Update 5

S32 Design Studio for Arm 2018.R1 - Update 4 

S32 Design Studio for Arm 2018.R1 - Update 3

S32 Design Studio for Arm 2018.R1 - Update 2

S32 Design Studio for Arm 2018.R1 - Update 1

S32 Design Studio for Arm v2.0 (Windows/Linux)

S32 Design Studio for Arm v2.0 - Update 3

S32 Design Studio for Arm v2.0 - Update 2

S32 Design Studio for Arm v2.0 - Update 1

S32 Design Studio for Arm v1.3 (Windows/Linux) 

S32 Design Studio for Arm v1.3 - Update 3 & 4

S32 Design Studio for Arm v1.3 - Update 2

S32 Design Studio for Arm v1.3 - Update 1

S32 Design Studio for ARM v1.2 (Windows/Linux) 

 

S32DS for Power

S32 Design Studio for Power Architecture v2.1 (Windows/Linux) 

S32 Design Studio for Power Architecture v2.1 - Update 14

S32 Design Studio for Power Architecture v2.1 - Update 13

S32 Design Studio for Power Architecture v2.1 - Update 12

S32 Design Studio for Power Architecture v2.1 - Update 10 

S32 Design Studio for Power Architecture v2.1 - Update 8 

S32 Design Studio for Power Architecture v2.1 - Update 7 

S32 Design Studio for Power Architecture v2.1 - Update 2 

S32 Design Studio for Power Architecture v2.1 - Update 1 

S32 Design Studio for Power Architecture 2017.R1 (Windows/Linux) 

S32 Design Studio for Power Architecture 2017.R1 - Update 11 

S32 Design Studio for Power Architecture 2017.R1 - Update 10 

S32 Design Studio for Power Architecture 2017.R1 - Update 9

S32 Design Studio for Power Architecture 2017.R1 - Update 8

S32 Design Studio for Power Architecture 2017.R1 - Update 7 

S32 Design Studio for Power Architecture 2017.R1 - Updates 5 and 6 

S32 Design Studio for Power Architecture 2017.R1 - Update 4

S32 Design Studio for Power Architecture 2017.R1 - Update 3 

S32 Design Studio for Power Architecture 2017.R1 - Update 2

S32 Design Studio for Power Architecture 2017.R1 - Update 1

S32 Design Studio for Power v1.2 (Windows/Linux)  

S32 Design Studio for Power v1.2 - Update 3

S32 Design Studio for Power v1.2 - Update 2

S32 Design Studio for Power v1.2 - Update 1

S32 Design Studio for Power v1.1 (Windows, Linux) 

S32 Design Studio for Power v1.1 - Update 1

S32 Design Studio for Power v1.0 (Windows) 

 

Other Hot Fixes

S32 Design Studio Offline activation issue hot fix 

标签 (1)
无评分
版本历史
最后更新:
‎03-08-2022 09:46 AM
更新人: