Hi,
There are several programming and debugging possibilities for the S12Z microcontroller:
- CodeWarrior Simulator/Debugger Tool (Hiwave): This tool can be used in conjunction with the PEmicro BDM to enter debug mode and utilize the True-Time Simulator & Real-Time Debugger
- PROG12Z Flash Programmer Software: This software, along with its command-line version CPROG12Z, is used for programming and requires the PEmicro BDM (www.pemicro.com)
- USB Multilink Universal: This debug probe is compatible with various devices, including the S12Z, and supports debugging and programming. www.pemicro.com
- Cyclone Universal and Cyclone Universal FX: These in-system flash debugger/programmers support a wide range of devices, including the S12Z www.pemicro.com
- Open Source BDM Interface (OSBDM) and USBDM: These interfaces provide low-cost debugging solutions for Freescale devices, including the S12Z
- TRACE32 by Lauterbach: This advanced tool offers comprehensive debugging features for the S12Z
Also you can find on our pages set of evaluation boards you can use for debugging of example or your applications.
For example...
MCSXSR1CS12ZVM Evaluation Board: This board is designed for high-current applications and supports 3-phase brushless direct current (BLDC) and permanent magnet synchronous motor (PMSM) control. It features automotive connectivity with LIN or CAN, an on-board OSBDM debugger with a UART-to-USB bridge, and various customizable I/O pins.
S12ZVMEVB Evaluation Board: This board is targeted for 2-phase DC and 3-phase BLDC or PMSM motor control applications. It integrates an MCU with an S12Z core, a 5 V voltage regulator, a LIN physical layer, and a gate driver unit capable of controlling up to 6 power MOSFETs. There are two versions: one with a LIN transceiver (S12ZVML12EVB) and one with a voltage regulator controller for an external CAN transceiver (S12ZVMC12EVB).
Best regards,
Ladislav