Blind Zone is designed a current gap when excitation start raising at very beginning. This feature is designed for a mechanical coupling delay time when engine start.
Customer can fuse the blind zone as initiation, or config/inhibit blind zone by LIN command.
Customer can refer to the attachment truth table find the blind zone result.
LIN have higher priority.
when BZI(OTP)=BZI(LIN)=1, BZ output=0%
For other cases:
1. LIN mode: BZ=BZ(LIN)
2. Defult mode: BZ=BZ(OTP)
BZI(OTP) | BZ(OTP) | BZI(LIN) | BZ(LIN) | BZ output |
Version A & B | ||||
0 | X | X | 0 | 3% |
0 | X | X | 1 | 12% |
1 | X | 0 | 0 | 3% |
1 | X | 0 | 1 | 12% |
1 | X | 1 | 0 | 0% |
1 | X | 1 | 1 | 0% |
version C | ||||
X | X | 00 | 0% | |
X | X | 01 | 3,125% | |
X | X | 10 | 6,25% | |
X | X | 11 | 12,50% | |
version E | ||||
X | X | 0 | 3% | |
X | X | 1 | 6% | |
No LIN | ||||
X | 00 | X | X | 0% |
X | 01 | X | X | 3,250% |
X | 10 | X | X | 6,00% |
X | 11 | X | X | 12,00% |