#RCWLR Value :- 0x02230086
#LBCM-0 LBCM is equal to csb clk (266MHz)
#DDRCM-0 DDRCM is equal to csb clk (266MHz)
#SVCOD-00 system PLL VCO division is 4
#SPMF - 0010 system PLL multiplication factor is 2:1
#COREPLL -0100011 Core freq. 1600MHZ
#CEVCOD -10 QUIIC engine Freq. is 800MHZ
#CEPDF - 0 QUIIC Engine PLL div. factor is 0
#CEPMF- 00110 QUICC engine PLL mortification factor 6
#RCWHR Value :- 0x00600000
#PCIHOST-0 PCI is disable (not using)
#PCIARB-0 PCI arbiter is disable
#PCICKDRV - 0 PCI Buffers are disable
#COEDIS- 0 core can boot without waiting for config. by external master
#BMS- 0 boot memory space is all zeros to 0x007f_ffff
#BOOTSEQ- 00 boot sequencer disabled
#SWEN - 0 Software WDT disable
#ROMLOC- 110 local bus GPCM 16-bit ROM
#SDDRIOE -0 secondary DDR I/O disable
#TLE -0 big-endian mode
#LALE - 0 normal LALE timing
#LDP-0 initial value of SCIRL[LDP_A] is 1 means that LDP0-LDP3 are used for local data parity