when i execute the below command in my terminal during system builder process it is giving following error.
"bitbake -c configure -f virtual/kernel"
NOTE: Psyco JIT Compiler (http://psyco.sf.net) not available. Install it to increase performance.
NOTE: Handling BitBake files: \ (0405/0405) [100 %]
Parsing of 405 .bb files complete (399 cached, 6 parsed). 536 targets, 1 skipped, 0 masked, 0 errors.
NOTE: Resolving any missing task queue dependencies
NOTE: Preparing runqueue
NOTE: Executing runqueue
NOTE: Running task 248 of 248 (ID: 6, /home/mistral/shashank/Material/FREESCALE_BACKUP/CD/installed/QorIQ-DPAA-SDK-20111026-systembuilder/fsl-sdk-common-dpaa/recipes/linux/linux_3.0.6.bb, do_configure)
NOTE: package linux-3.0.6-r1: task do_configure: Started
NOTE: package linux-3.0.6-r1: task do_configure: Succeeded
NOTE: Tasks Summary: Attempted 248 tasks of which 247 didn't need to be rerun and 0 failed.
mistral@mistral-veriton-series:~/shashank/Material/FREESCALE_BACKUP/CD/installed/QorIQ-DPAA-SDK-20111026-systembuilder$ bitbake -c menuconfig virtual/kernel
NOTE: Psyco JIT Compiler (http://psyco.sf.net) not available. Install it to increase performance.
NOTE: Handling BitBake files: \ (0405/0405) [100 %]
Parsing of 405 .bb files complete (399 cached, 6 parsed). 536 targets, 1 skipped, 0 masked, 0 errors.
NOTE: Resolving any missing task queue dependencies
NOTE: Preparing runqueue
NOTE: Executing runqueue
NOTE: Running task 249 of 249 (ID: 7, /home/mistral/shashank/Material/FREESCALE_BACKUP/CD/installed/QorIQ-DPAA-SDK-20111026-systembuilder/fsl-sdk-common-dpaa/recipes/linux/linux_3.0.6.bb, do_menuconfig)
ERROR: TaskFailed event exception, aborting
ERROR: Build of /home/mistral/shashank/Material/FREESCALE_BACKUP/CD/installed/QorIQ-DPAA-SDK-20111026-systembuilder/fsl-sdk-common-dpaa/recipes/linux/linux_3.0.6.bb do_menuconfig failed
ERROR: Task 7 (/home/mistral/shashank/Material/FREESCALE_BACKUP/CD/installed/QorIQ-DPAA-SDK-20111026-systembuilder/fsl-sdk-common-dpaa/recipes/linux/linux_3.0.6.bb, do_menuconfig) failed with 256
ERROR: '/home/mistral/shashank/Material/FREESCALE_BACKUP/CD/installed/QorIQ-DPAA-SDK-20111026-systembuilder/fsl-sdk-common-dpaa/recipes/linux/linux_3.0.6.bb' failed
NOTE: package linux-3.0.6-r1: task do_menuconfig: Started
ERROR: Function do_menuconfig failed
NOTE: Task failed: ('function do_menuconfig failed', '/home/mistral/shashank/Material/FREESCALE_BACKUP/CD/installed/QorIQ-DPAA-SDK-20111026-systembuilder/build_p2041rdb_release/work/p2041rdb-linux/linux-3.0.6-r1/temp/log.do_menuconfig.3470')
ERROR: Logfile of failure stored in: /home/mistral/shashank/Material/FREESCALE_BACKUP/CD/installed/QorIQ-DPAA-SDK-20111026-systembuilder/build_p2041rdb_release/work/p2041rdb-linux/linux-3.0.6-r1/temp/log.do_menuconfig.3470
Log data follows:
|
| (gnome-terminal:3475): GLib-GIO-ERROR **: No GSettings schemas are installed on the system
| /home/mistral/shashank/Material/FREESCALE_BACKUP/CD/installed/QorIQ-DPAA-SDK-20111026-systembuilder/build_p2041rdb_release/work/p2041rdb-linux/linux-3.0.6-r1/temp/run.do_menuconfig.3470: line 484: 3475 Trace/breakpoint trap (core dumped) gnome-terminal --disable-factory -t "$TERMWINDOWTITLE" -x $SHELLCMDS
| ERROR: Function do_menuconfig failed
NOTE: package linux-3.0.6-r1: task do_menuconfig: Failed
ERROR: TaskFailed event exception, aborting
ERROR: Build of /home/mistral/shashank/Material/FREESCALE_BACKUP/CD/installed/QorIQ-DPAA-SDK-20111026-systembuilder/fsl-sdk-common-dpaa/recipes/linux/linux_3.0.6.bb do_menuconfig failed
ERROR: Task 7 (/home/mistral/shashank/Material/FREESCALE_BACKUP/CD/installed/QorIQ-DPAA-SDK-20111026-systembuilder/fsl-sdk-common-dpaa/recipes/linux/linux_3.0.6.bb, do_menuconfig) failed with 256
ERROR: '/home/mistral/shashank/Material/FREESCALE_BACKUP/CD/installed/QorIQ-DPAA-SDK-20111026-systembuilder/fsl-sdk-common-dpaa/recipes/linux/linux_3.0.6.bb' failed
ERROR: '/home/mistral/shashank/Material/FREESCALE_BACKUP/CD/installed/QorIQ-DPAA-SDK-20111026-systembuilder/fsl-sdk-common-dpaa/recipes/linux/linux_3.0.6.bb' failed
please tell me how to sovle this problem and go to next step
Thank you.