A Deep Dive into Image Processing for i.MX 6 Series Applications Processors

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

A Deep Dive into Image Processing for i.MX 6 Series Applications Processors

A Deep Dive into Image Processing for i.MX 6 Series Applications Processors

Learn how an image flows through an i.MX 6 series or i.MX5x applications processor from the sensor, through the image processing unit (IPU), all the way to the display. Learn to set up and control the image path, as well as where the BSP and Uboot must be touched to effect changes. This session will include an instructor-led demonstration based on i.MX 6 series applications processors and homework.

Presented by: OliverB

Presented at: FTF 2014

Session ID: FTF-CON-F0119

ラベル(1)
タグ(1)
添付
評価なし
バージョン履歴
最終更新日:
‎04-18-2014 12:32 PM
更新者: