NXP Tech Blog

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

NXP Tech Blog

nxp-admin
NXP Employee
NXP Employee

Providing a low-cost and single-wire scheme, it comes as no surprise that LIN bus systems are increasingly used in the body domain of vehicles. Typical LIN applications, such as seat control, lighting, and steering wheel, are generating more requests for smaller bill of material and lower costs on system level. NXP’s latest smart QUAD LIN transceiver SJA1124 provides an innovative way to connect LIN bus to MCU for the electronic control units (ECUs) in the car to meet the aforementioned needs.

The number of LIN channels per application is increasing as the use of the LIN bus becomes widespread. Unlike the increasing number of LIN nodes, the space and bill of material for these applications are often shrinking to save cost. NXP’s SJA1124 is a QUAD LIN transceiver with integrated commander terminations, LIN controllers, and an SPI-to-LIN bridge. These features bring scalability and flexibility to the application network and MCU option, providing you with varied benefits.

Read more...

More
1 0 5,527