NXP Tech Blog

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

NXP Tech Blog

devonna_dorton
NXP Employee
NXP Employee

NXP's MCUXpresso Software and Tools has expanded to include a new Secure Provisioning Tool, support for integrated third software solutions and has major improvements in the user experience for software selection. This newly updated suite further augments the easy-to-use SDK, IDE and Configuration Tools for streamlined development with Arm® Cortex®-M cores, including NXP’s LPC and Kinetis MCUs and the  i.MX RT Crossover Processors. A (comprehensive) list of supported devices can be found in the MCUXpresso community here: https://community.nxp.com/docs/DOC-333073

 

MCUXpresso software and tools bring together the best of NXP’s software enablement (core technologies) and integrated solutions from select partners (enabling technologies) into one enablement ecosystem for a shared software experience across a broad set of Arm® Cortex®-M MCUs.

詳細を読む...

件数が多いもの
0 0 2,095
MeganHansen
NXP Employee
NXP Employee

New versions of MCUXpresso SDK, IDE, and Configuration Tools are now available, along with a new Secure Provisioning Tool.

詳細を読む...

件数が多いもの
0 0 2,502
petrstruzka
NXP Employee
NXP Employee

We are pleased to announce that MCUXpresso Config Tools v7 are now available.

MCUXpresso Configuration Tools is a product with set of tools that help users of all levels with a Cortex-M-based MCU solution.

Features

  • Available as Web, Desktop application and MCUXpresso IDE plug-ins
  • MCUXpresso SDK v2 support
  • Multicore support
  • GUI localized for English and Simplified Chinese
  • On-Demand device data download for latest features and support
  • Integrated directly within MCUXpresso IDE, standalone version supports other compilers and IDEs
  • Currently there are the following tools available

詳細を読む...

件数が多いもの
0 0 2,514
lpcxpresso_supp
NXP Employee
NXP Employee

We are pleased to announce that MCUXpresso IDE v11.1.0 (build 3209) is now available. This is a major new version of the IDE, and contains many new features and enhancements over the previous MCUXpresso IDE v11.0.1 and earlier releases.

詳細を読む...

件数が多いもの
2 0 6,230
omar_cruz
NXP Employee
NXP Employee

The 5V KE MCU series has been designed to maintain high reliability and robustness in harsh electrical noise environments primarily targeting white goods and industrial applications, but now extending its success to consumer applications where touch sensing, safety and motor control capabilities have become a “must have” in the embedded design. 

詳細を読む...

件数が多いもの
0 0 4,393
monicavelez
NXP Employee
NXP Employee

NXP understands that in addition to offering breakthrough innovations its ongoing investment and commitment to longevity is critical to being your trusted supplier. This paired with the continued demand and broad market use of NXP’s MCU portfolio makes it priority for us to extend the longevity1 on the following parts/families by an additional five years.

詳細を読む...

件数が多いもの
0 2 5,298
nxf33441
NXP Employee
NXP Employee

More products today include graphical user interfaces than ever before, and consumers have a growing expectation that they be visually appealing and intuitive to use. Luckily, NXP and its partners make the process of adding a GUI of any level of complexity to your product seamless.

詳細を読む...

件数が多いもの
0 0 6,559