Config Tools for i.MX v7 Now Available

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Config Tools for i.MX v7 Now Available

petrstruzka
NXP Employee
NXP Employee
0 0 1,846

We are pleased to announce that Config Tools for i.MX Application Processors v7 are now available.

 

The Config Tools for i.MX is a set of configuration tools that provide an efficient method
for evaluation and configuration of pins routing and DDR memory settings when designing
with NXP's application processors based on Arm® Cortex®-A cores, including i.MX MPUs.

 

The following tools are currently available:

 

Memory Tool

DDR Configuration and Validation tool allows you to create a configuration for the DDR component
and to validate the DDR configuration using various validation scenarios
Features:

  • Support for iMX8MM
  • Allow users to import DDR controller and phy configuration from RPA tool
  • DDR controller Registers View support
  • Auto-detect of available COM ports
  • USB target connection
  • DDR phy support for LPDDR4
  • Basic validation tests support (Write-Read-Compare, Walking Ones, Walking Zeros)
  • Stress tests support (beta version)
  • vTSA (Virtual Timing Signal Analysis) support- RX data eye, TX data eye
  • Export tests results in JPEG format

 

Pins Tool

The Pins Tool is used for pin routing configuration, validation and code generation, including pin
functional/electrical properties, power rails, run-time configurations.
Features:

  • Desktop application
  • Muxing and pin configuration with consistency checking
  • Multicore support
  • Localized for English and Simplified Chinese
  • Mostly Connected: On-Demand device data download
  • Integrates with any compiler and IDE
  • Supports English and Chinese (simplified) languages, based on locale settings. Please refer to user manual for details.
  • ANSI-C initialization code
  • Graphical processor package view
  • Multiple configuration blocks/functions
  • Easy-to-use device configuration
    • Selection of Pins and Peripherals
    • Package with IP blocks
    • Routed pins with electrical characteristics
    • Registers with configured and reset values
    • Power Groups with assigned voltage levels
    • Source code for C/C++ applications
  • Documented and easy to understand source code
  • CSV Report and Device Tree File

 

Downloads & links

  • To download the installer for all platforms, please login to our download site via: 
  • Please refer to Documentation  for installation and quick start guides.
  • For further information about DDR config and validation, please go to this blog post.

 

Whats new in v7

  • Product renamed to Config Tools for i.MX
  • Memory Tool added, supports DDR configuration and validation
  • Added "Help | Kit/Board Information" option that displays information about currently used kit or board.
  • Clickable Part number, Board and Kit name supported. It displays information about currently used processor, board and kit.
  • Data Manager - supports clearing locally cached processors, boards, kit and components content.
  • Configuration Preferences - supports custom copyright in generated sources
  • Preferences - Added Dark theme support
  • Pins tool: Added automatic routing feature which can be used for conflict resolution in the current functional group.