Model-Based Design Toolbox for i.MX RT Crossover MCUs version 1.2.0

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Model-Based Design Toolbox for i.MX RT Crossover MCUs version 1.2.0

Model-Based Design Toolbox for i.MX RT Crossover MCUs version 1.2.0

Product Release Announcement

EDGE PROCESSING

 NXP Model-Based Design Toolbox

for i.MX RT Crossover MCUs – version 1.2.0

 

nxa11767_15-1619529274027.jpeg

 

The Edge Processing Tools Team at NXP Semiconductors is pleased to announce the release of the Model-Based Design Toolbox for i.MX RT 1xxx Series version 1.2.0. This release supports automatic code generation for peripherals and applications prototyping from MATLAB/Simulink for NXP’s i.MX RT 117x, 106x & 101x Series of crossover MCUs.

 

NXP Download Location

https://www.nxp.com/webapp/swlicensing/sso/downloadSoftware.sp?catid=MCTB-EX

 

MATHWORKS Download Location

https://www.mathworks.com/matlabcentral/fileexchange/81051-nxp-support-package-imxrt1xxx

 

Version 1.2.0 Release Content

  • Automatic C code generation based on MCUXpresso SDK 2.9.1/2.9.2 drivers and MCUXpresso Configuration Tools 9.0 initializations from MATLAB®/Simulink® for:
    • i.MX RT 1176: MIMXRT1176DVMAA,MIMXRT1176AVM8A,MIMXRT1176CVM8A
    • i.MX RT 1175: MIMXRT1175DVMAA,MIMXRT1175AVM8A,MIMXRT1175CVM8A
    • i.MX RT 1173: MIMXRT1173CVM8A
    • i.MX RT 1172: MIMXRT1172DVMAA,MIMXRT1172AVM8A,MIMXRT1172CVM8A
    • i.MX RT 1171: MIMXRT1171DVMAA,MIMXRT1171AVM8A,MIMXRT1171CVM8A
    • i.MX RT 1061: MIMXRT1061CVJ5A,MIMXRT1061CVL5A,MIMXRT1061DVJ6A,MIMXRT1061DVL6A
    • i.MX RT 1062: MIMXRT1062CVJ5A,MIMXRT1062CVL5A,MIMXRT1062DVJ6A,MIMXRT1062DVL6A
    • i.MX RT 1064: MIMXRT1064CVJ5A,MIMXRT1064CVL5A,MIMXRT1064DVJ6A,MIMXRT1064DVL6A
    • i.MX RT 1011: MIMXRT1011CAE4A,MIMXRT1011DAE5A

 

  • Multiple options for configuration of MCU packages, Build Toolchain and embedded Target Connections are available via Simulink Model Configuration UI
nxa11767_16-1619529274040.jpeg

 

 

nxa11767_17-1619529274055.jpeg

 

  • Multiple MCU peripherals and Drivers supported. The following subsystems highlighted in red as supported in Simulink environments in various forms: blocks, files, options

i.MX RT 117x derivatives

nxa11767_18-1619529274089.jpeg

 

i.MX RT 106x derivatives

i.MX RT 101x derivatives

nxa11767_19-1619529274131.jpeg

 

nxa11767_20-1619529274154.jpeg

 

  • Basic and Advanced Simulink Block configuration modes via MCUXpresso Configuration Tools 9.0 UIs for Pins, Clocks, and Peripherals
nxa11767_21-1619529274178.jpeg

 

 

nxa11767_22-1619529274206.jpeg

 

  • MATLAB/Simulink versions 2019a – 2021b are supported for Design, Simulation, Code Generation, and Deployment of applications on i.MX RT 117x,106x & 101x Series. Other i.MX RT devices will be supported in future versions of the toolbox.
  • Support for Software-in-Loop (SiL), Processor-in-Loop (PiL), and External Mode;
  • RTCESL – Real-Time Control Embedded Software Motor Control and Power Conversion Libraries (limited support designed for Motor Control applications). A future update will enhance the number of functionalities supported by Simulink.
nxa11767_23-1619529274224.jpeg

 

nxa11767_24-1619529274245.jpeg

 

  • Simulink Example library with more than 190 models to showcase various functionalities:
nxa11767_25-1619529274299.jpeg

 

  • Integrated PMSM Motor Control Sensor/Sensor-less application for both IMXRT1060-EVK and IMXRT1170-EVK:
nxa11767_26-1619529274599.png

 

 

Target Applications with MATLAB/Simulink

This release of the Model-Based Design Toolbox can be used to design, build, and test applications from multiple domains:

INDUSTRIAL

SMART CITY/HOME

 

AUTOMOTIVE

 

 

Target Audience

This release is intended for technology demonstration, evaluation purposes, and prototyping for i.MX RT 1xxx MCUs and their corresponding Evaluation Boards:

 

Useful Resources

Examples, Training, and Support: https://community.nxp.com/community/mbdt

Technical by System Tools: https://web.microsoftstream.com/channel/618ab630-c8da-4fa8-ade8-5aa70a353124

 

nxa11767_27-1619529274604.jpeg

 

无评分
版本历史
最后更新:
‎04-27-2021 06:20 AM
更新人: