HMB-N1945 New Kinetis KE1x Series- More Memory More Features & Higher Performance in 5 V Kinetis E Family

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

HMB-N1945 New Kinetis KE1x Series- More Memory More Features & Higher Performance in 5 V Kinetis E Family

HMB-N1945 New Kinetis KE1x Series- More Memory More Features & Higher Performance in 5 V Kinetis E Family

The Kinetis KE1x family is the next generation MCU solution in the Kinetis E series. Designed with more memory, enhanced features and new IPs, this family extends the NXP 5 V portfolio to cover higher performance applications and use cases. Together with the Kinetis KE0x family for entry level MCUs, the Kinetis E family becomes an ideal solution for markets needing 5 V, robustness, and more flash size, providing platform solutions for low-end to high-end applications. Join this session to learn how the strong EMC performance across the Kinetis E family makes it suitable for main control and HMI (touch) in home appliances, industrial, and other applications needed in harsh electrical noise environments.

ラベル(1)
添付
評価なし
バージョン履歴
最終更新日:
‎05-25-2016 09:50 AM
更新者: